ADC1215S105HN
Single 12-bit ADC 105 Msps with Input Buffer CMOS or LVDS DDR digital outputs
The ADC1215S is a single-channel 12-bit Analog-to-Digital Converter (ADC) optimized for high dynamic performances and low power consumption at sample rates up to 105 Msps. Pipelined architecture and output error correction ensure the ADC1215S is accurate enough to guarantee zero missing codes over the entire operating range. Supplied from a single 3 V source, it can handle output logic levels from 1.8 V to 3.3 V in CMOS mode. It supports the LVDS DDR output standard. An integrated SPI allows the user to easily configure the ADC. With excellent dynamic performance from the baseband to input frequencies of 170 MHz or more. The integrated input buffer ensures that the input impedance remains constant and low and the performance consistent over a wide frequency range.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| Static characteristics | ||||||
| VDDA | analog supply voltage | VDDA(3V) | 2.85 | 3 | 3.4 | V |
| VDDA | analog supply voltage | VDDA(5V) | 4.75 | 5 | 5.35 | V |
| VDDO | output supply voltage | CMOS mode | 1.65 | 1.8 | 3.6 | V |
| VDDO | output supply voltage | LVDS/DDR mode | 2.85 | 3 | 3.6 | V |
| Ptot | total power dissipation | analog supply only | 770 | mW | ||
| Ptot | total power dissipation | Standby mode | 40 | mW | ||
| Ptot | total power dissipation | Power-down mode | 2 | mW | ||
| fs | sampling rate | 105 | Msps | |||
| Nch | number of channels | 1 | ||||
| Nfunc | number of functions | 1 | ||||
| Nres | resolution | 12 | bit | |||
| Dynamic characteristics | ||||||
| SFDR | spurious-free dynamic range | 85 | dBc | |||
| SNR | signal-to-noise ratio | 69.8 | dBFS | |||
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| ADC1215S105HN/C1 | ADC1215S105HN/C1,5 | 9352 890 52518 | Volume production | SOT618-6 (HVQFN40) | Reel Dry Pack, SMD, 13" | Standard Marking |
| ADC1215S105HN/C1 | ADC1215S105HN/C1:5 | 9352 890 52551 | Volume production | SOT618-6 (HVQFN40) | Tray Dry Pack, Bakeable, Single | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| ADC1215S105HN/C1 | ADC1215S105HN/C1,5 | ADC1215S105HN/C1 | Always Pb-free | 3 | 3 | ||||
| ADC1215S105HN/C1 | ADC1215S105HN/C1:5 | ADC1215S105HN/C1 | Always Pb-free | 3 | 3 |
If you have any questions related to this product please contact our support team via e-mail: dataconverter-support@nxp.com. Thank you for your cooperation.
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | Single 12-bit ADC; 65 Msps, 80 Msps, 105 Msps or 125 Msps with input buffer; CMOS or LVDS DDR digital outputs (v.2.0) | 2011-01-13 | |
| Brochure | Your partner in Mobile Communication Infrastructure design; High Performance RF for wireless infrastructure (v.1.0) | 2011-05-23 | |
| Leaflet | Single-channel ADC with input buffer (v.1.0) | 2010-09-13 | |
| Report | Technical analysis of the JEDEC JESD204A data converter interface (v.2.1) | 2011-10-14 | |
| Report | Power consumption benefits of JESD204 serial interface (v.1.0) | 2010-12-23 | |
| Selection guide | NXP high-speed ADC/DAC selection guide (v.1.0) | 2011-12-14 |
| Type number | Ordering code(12NC) | Orderable part number | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|
| ADC1215S105HN/C1 | 9352 890 52518 | ADC1215S105HN/C1,5 | not available | ||||||
| ADC1215S105HN/C1 | 9352 890 52551 | ADC1215S105HN/C1:5 | not available |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
ADC1215S105 demo board; both CMOS and LVDS outputs
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us