DAC1003D160HW
Dual 10 bits DAC, up to 160 MHz, 2 x interpolation
The DAC1003D160 is optimized to reduce architecture complexity and overall system cost. The Digital-to-Analog Converter (DAC) leads dynamic performance in multi-carrier support because of its direct IF conversion capabilities. With an internal sampling rate up to 160 MHz, the DAC1003D160 is an extremely competitive solution for broadband wireless systems transmitters, as well as a wide range of applications.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| VCCA | analog supply voltage | 3 | 3.3 | 3.6 | V | |
| VCCD | digital supply voltage | 3 | 3.3 | 3.6 | V | |
| Ptot | total power dissipation | fclk = 80 MHz; fo = 5 MHz | 422 | 540 | mW | |
| Tamb | ambient temperature | -40 | 85 | °C | ||
| Nch | number of channels | 2 | ||||
| Nres | number of resolution bits | 10 | bit | |||
| Dynamic characteristics | ||||||
| fs | sampling frequency | 160 | Msps | |||
| SFDR | spurious-free dynamic range | fclk = 80 MHz; fo = 2.5 MHz | 80 | dBc | ||
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| DAC1003D160HW/C1 | DAC1003D160HW/C1,5 | 9352 866 82518 | Volume production | SOT841-1 (HTQFP80) | Reel Dry Pack, SMD, 13" | Standard Marking |
| DAC1003D160HW/C1 | DAC1003D160HW/C1:5 | 9352 866 82551 | Volume production | SOT841-1 (HTQFP80) | Tray Dry Pack, Bakeable, Single | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| DAC1003D160HW/C1 | DAC1003D160HW/C1,5 | DAC1003D160HW/C1 | Always Pb-free | 3 | 3 | ||||
| DAC1003D160HW/C1 | DAC1003D160HW/C1:5 | DAC1003D160HW/C1 | Always Pb-free | 3 | 3 |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | Dual 10 bits DAC, up to 160 MHz, 2 x interpolation (v.2.0) | 2008-08-13 | |
| Brochure | Your partner in Mobile Communication Infrastructure design; High Performance RF for wireless infrastructure (v.1.0) | 2011-05-23 | |
| Leaflet | Hit the heights of direct IF conversion; NXP dual 10-bit, 160 Msps DAC1003D160 with 2x interpolation (v.1.0) | 2008-05-01 | |
| Other type | DAC Quickstart DEMO DAC1003 Demonstration Board for DAC1003 (v.0.1) | 2008-08-08 | |
| Other type | Quick start guide (v.1.0) | 2010-10-05 | |
| Other type | zip | PCB layout (v.1.0) | 2010-10-05 |
| Selection guide | NXP high-speed ADC/DAC selection guide (v.1.0) | 2011-12-14 | |
| Software | zip | Software (v.1.3) | 2010-10-05 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us