1PS76SB10
Schottky barrier diode
Planar Schottky barrier diode encapsulated in a SOD323 very small plastic SMD package.
| Type number | Package | VR [max](V) | IF [max](mA) | IFSM [max](A) | Configuration | VF [max](mV) | Cd [max](pF) | IR [max](µA) |
|---|---|---|---|---|---|---|---|---|
| 1PS76SB10 | SOD323 (SOD323) | 30 | 200 | 0.6 | single | 400@IF=10mA | 10@VR=1V | 2@VR=25V |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| 1PS76SB10 | 1PS76SB10,115 | 9340 453 90115 | Volume production | SOD323 (SOD323) | Tape reel smd | S0 |
| 1PS76SB10 | 1PS76SB10,135 | 9340 453 90135 | Volume production | SOD323 (SOD323) | Tape reel smd | S0 |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| 1PS76SB10/DG | 1PS76SB10/DG,115 | 9340 619 33115 | Withdrawn Replacement product | SOD323 (SOD323) | Tape reel smd | KM |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| 1PS76SB10/DG | 934061933115 | 30-Jun-11 | 31-Dec-11 | 1PS76SB10 | DN 67 |
| Standard End Of Life. |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| 1PS76SB10 | 1PS76SB10,115 | 1PS76SB10 | week 31, 2003 | 0.71 | 1.411918695E9 | 1 | NA | ||
| 1PS76SB10 | 1PS76SB10,135 | 1PS76SB10 | Always Pb-free | 0.71 | 1.411918695E9 | 1 | 1 |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| 1PS76SB10/DG | 1PS76SB10/DG,115 | Not available | Always Pb-free | NA | NA |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| 1PS76SB10/DG | 934061933115 | 30-Jun-11 | 31-Dec-11 | 1PS76SB10 | DN 67 |
| Standard End Of Life. |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | Schottky barrier diode (v.2.0) | 2004-01-26 | |
| SPICE model | prm | 1PS76SB10 SPICE model (v.1.0) | 2012-05-03 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us