BAT85
Schottky barrier diode
Planar Schottky barrier diodes encapsulated in a SOT323 very small SMD plastic package. Single diodes and double diodes with different pinning are available.
| Type number | Package | VR [max](V) | IF [max](mA) | IFSM [max](A) | Configuration | VF [max](mV) | Cd [max](pF) | IR [max](µA) |
|---|---|---|---|---|---|---|---|---|
| BAT85 | SOD68 (DO-34) | 30 | 200 | 5 | single | 400@IF=10mA | 10@VR=1V | 2@VR=25V |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| BAT85 | BAT85,113 | 9336 247 60113 | Volume production | SOD68 (DO-34) | Reel pack axial radial | Standard Marking |
| BAT85 | BAT85,133 | 9336 247 60133 | Volume production | SOD68 (DO-34) | Ammo pack axial radial taped | Standard Marking |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| BAT85 | BAT85,112 | 9336 247 60112 | Withdrawn Replacement product | SOD68 (DO-34) | Bulk Pack | Standard Marking |
| BAT85 | BAT85,116 | 9336 247 60116 | Withdrawn Replacement product | SOD68 (DO-34) | Reel Pack, Radial | Standard Marking |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| BAT85 | 933624760112 | DN | |||||
| BAT85 | 933624760116 | DN |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BAT85 | BAT85,113 | BAT85 | week 13, 2005 | 0.71 | 1.411918695E9 | 1 | NA | ||
| BAT85 | BAT85,133 | BAT85 | week 13, 2005 | 0.71 | 1.411918695E9 | 1 | NA |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BAT85 | BAT85,112 | BAT85 | week 13, 2005 | 0.71 | 1.411918695E9 | 1 | NA | ||
| BAT85 | BAT85,116 | BAT85 | week 13, 2005 | 0.71 | 1.411918695E9 | 1 | NA |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| BAT85 | 933624760112 | DN | |||||
| BAT85 | 933624760116 | DN |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | Schottky barrier diode (v.4.1) | 2009-12-09 | |
| Application note | ECO-monitor (v.1.0) | 2000-11-08 | |
| Other type | Letter Symbols - Diodes General (v.1.0) | 1999-05-01 | |
| SPICE model | prm | BAT85 SPICE model (v.1.0) | 2012-05-03 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us