PMEG1020EA
2 A ultra low VF MEGA Schottky barrier rectifier
Planar Maximum Efficiency General Application (MEGA) Schottky barrier rectifier with an integrated guard ring for stress protection, encapsulated in SOD323 (SC-76) very small Surface-Mounted Device (SMD) plastic package.
| Type number | Package | IF(A) | VR(V) | Configuration | VF [max](mV) | IFSM [max](A) | Cd [max](pF) | IR [max](mA) |
|---|---|---|---|---|---|---|---|---|
| PMEG1020EA | SOD323 (SOD323) | 2 | 10 | single | 350@IF=1A | 9 | 45@VR=5V | 3@VR=10V |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| PMEG1020EA | PMEG1020EA,115 | 9340 571 37115 | Volume production | SOD323 (SOD323) | Tape reel smd | E2 |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| PMEG1020EA/C | PMEG1020EA/C,115 | 9340 623 56115 | Discontinued Replacement product | SOD323 (SOD323) | Tape reel smd | ZW |
| PMEG1020EA/DG | PMEG1020EA/DG,115 | 9340 615 57115 | Discontinued Replacement product | SOD323 (SOD323) | Tape reel smd | W9 |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| PMEG1020EA/C | 934062356115 | 31-Dec-11 | 30-Jun-12 | PMEG1020EA | DN 201106016DNU01 | Variant/Package Withdrawal | Multi-Source. Standard End of Life. See Replacement Part. |
| PMEG1020EA/DG | 934061557115 | 30-Jun-12 | 31-Dec-12 | PMEG1020EA | DN 201112005DN | Version Withdrawal | Multiple Source. Standard End of Life. See Replacement. |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| PMEG1020EA | PMEG1020EA,115 | PMEG1020EA | week 31, 2003 | 0.71 | 1.411918695E9 | 1 | NA |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| PMEG1020EA/C | PMEG1020EA/C,115 | PMEG1020EA/C | Always Pb-free | 1 | NA | ||||
| PMEG1020EA/DG | PMEG1020EA/DG,115 | PMEG1020EA/DG | Always Pb-free | 1 | NA |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| PMEG1020EA/C | 934062356115 | 31-Dec-11 | 30-Jun-12 | PMEG1020EA | DN 201106016DNU01 | Variant/Package Withdrawal | Multi-Source. Standard End of Life. See Replacement Part. |
| PMEG1020EA/DG | 934061557115 | 30-Jun-12 | 31-Dec-12 | PMEG1020EA | DN 201112005DN | Version Withdrawal | Multiple Source. Standard End of Life. See Replacement. |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | 2 A ultra low VF MEGA Schottky barrier rectifier (v.4.0) | 2008-12-31 | |
| Application note | The PMEG1020EA and PMEG2010EA MEGA Schottky diodes (v.1.0) | 2003-04-07 | |
| Application note | Medium Power Transistors and Rectifiers for Power Management Applications (v.1.0) | 2003-12-09 | |
| Application note | Philips BISS loadswitch solutions and the SOT666 BISS loadswitch demo board (v.1.0) | 2005-06-20 | |
| SPICE model | prm | PMEG1020EA SPICE model (v.1.0) | 2012-05-03 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us