PMEG2005EB
Low VF MEGA Schottky barrier diode
Planar Maximum Efficiency General Application (MEGA) Schottky barrier diode, encapsulated in a SOD523 (SC-79) ultra small SMD plastic package.
| Type number | Package | IF(A) | VR(V) | Configuration | VF [max](mV) | IFSM [max](A) | Cd [max](pF) | IR [max](mA) |
|---|---|---|---|---|---|---|---|---|
| PMEG2005EB | SOD523 (SOD523) | 0.5 | 20 | single | 480@IF=0,5A | 6 | 30@VR=1V | 0,03@VR=10V |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| PMEG2005EB | PMEG2005EB,115 | 9340 573 01115 | Volume production | SOD523 (SOD523) | Tape reel smd | L5 |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| PMEG2005EB/DG | PMEG2005EB/DG,115 | 9340 619 04115 | Withdrawn Replacement product | SOD523 (SOD523) | Tape reel smd | NV |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| PMEG2005EB/DG | 934061904115 | 30-Jun-11 | 31-Dec-11 | PMEG2005EB | DN 67 |
| Standard End Of Life. |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| PMEG2005EB | PMEG2005EB,115 | PMEG2005EB | week 52, 2002 | 0.71 | 1.411918695E9 | 1 | 1 |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| PMEG2005EB/DG | PMEG2005EB/DG,115 | Not available | Always Pb-free | NA | NA |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| PMEG2005EB/DG | 934061904115 | 30-Jun-11 | 31-Dec-11 | PMEG2005EB | DN 67 |
| Standard End Of Life. |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | Low VF MEGA Schottky barrier diode (v.2.0) | 2003-04-04 | |
| Application note | The PMEG1020EA and PMEG2010EA MEGA Schottky diodes (v.1.0) | 2003-04-07 | |
| Leaflet | Downsize the footprint, boost the performance; NXP ultra-small diodes and transistors for portable applications (v.1.0) | 2009-05-01 | |
| SPICE model | prm | PMEG2005EB SPICE model (v.1.0) | 2012-05-03 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us