PMEG4002EB
0.2 A very low VF MEGA Schottky barrier rectifier in SOD523 package
Planar Maximum Efficiency General Application (MEGA) Schottky barrier rectifier with an integrated guard ring for stress protection, encapsulated in a SOD523 (SC-79) ultra small and flat lead Surface Mounted Device (SMD) plastic package.
| Type number | Package | IF(A) | VR(V) | Configuration | VF [max](mV) | IFSM [max](A) | Cd [max](pF) | IR [max](mA) |
|---|---|---|---|---|---|---|---|---|
| PMEG4002EB | SOD523 (SOD523) | 0.2 | 40 | single | 600@IF=0,2A | 1 | 20@VR=1V | 0,0005@VR=25V |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| PMEG4002EB | PMEG4002EB,115 | 9340 597 39115 | Volume production | SOD523 (SOD523) | Tape reel smd | L9 |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| PMEG4002EB/DG | PMEG4002EB/DG,115 | 9340 617 35115 | Discontinued Replacement product | SOD523 (SOD523) | Tape reel smd | B9 |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| PMEG4002EB/DG | 934061735115 | 31-Dec-10 | 30-Jun-11 | PMEG4002EB | DN 66 |
| Standard End of Life. See Replacement Part. |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| PMEG4002EB | PMEG4002EB,115 | PMEG4002EB | Always Pb-free | 0.71 | 1.411918695E9 | 1 | 1 |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| PMEG4002EB/DG | PMEG4002EB/DG,115 | PMEG4002EB/DG | Always Pb-free | 1 | 1 |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| PMEG4002EB/DG | 934061735115 | 31-Dec-10 | 30-Jun-11 | PMEG4002EB | DN 66 |
| Standard End of Life. See Replacement Part. |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | 0.2 A very low VF MEGA Schottky barrier rectifier in SOD523 package (v.2.0) | 2010-02-03 | |
| SPICE model | prm | PMEG4002EB SPICE model (v.1.0) | 2012-05-03 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us