BYW29E-100
Ultrafast power diode
Ultrafast power diode in a SOD59 (2-lead TO-220AC) plastic package
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BYW29E-100 | BYW29E-100,127 | 9340 116 40127 | Volume production | SOD59 (TO-220AC) | Horizontal, Rail Pack | Standard Marking |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BYW29E-100/C | - | 9340 606 55127 | Withdrawn Replacement product | SOD59 (TO-220AC) | Horizontal, Rail Pack | Standard Marking |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | K | cathode | ![]() | ![]() |
| 2 | A | anode | ||
| mb | mb | mounting base; cathode |
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| VRRM | repetitive peak reverse voltage | 100 | V | |||
| IF(AV) | average forward current | SQW; δ = 0.5; Tmb ≤ 128 °C | 8 | A | ||
| IFRM | repetitive peak forward current | tp = 25 µs; δ = 0.5 | 16 | A | ||
| Static characteristics | ||||||
| VF | forward voltage | IF = 8 A; Tj = 150 °C | 0.8 | 0.895 | V | |
| Dynamic characteristics | ||||||
| trr | reverse recovery time | IF = 1 A; VR = 30 V; dIF/dt = 100 A/µs; Tj = 25 °C | 20 | 25 | ns | |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BYW29E-100 | BYW29E-100,127 | BYW29E-100 | week 1, 2005 | NA | NA |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BYW29E-100/C | - | Always Pb-free |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | Rectifier diodes ultrafast, rugged (v.4.0) | 2001-08-01 | |
| Brochure | Create smarter, more efficient white goods; An industry-leading portfolio of cost-effective, power-saving solutions for major home appliances (v.1.0) | 2008-06-01 | |
| Leaflet | High-efficiency power diodes for SMPS; CCM PFC, DCM PFC and ultrafast recovery diodes (v.1.2) | 2010-10-01 | |
| Leaflet | NXP Casco diode BYC58X-600 12.5 ns t_rr (v.1.1) | 2010-02-22 | |
| Selection guide | Bipolar Power Product Selection Guide (v.3.0) | 2011-08-16 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us