BAV99
High-speed switching diodes
High-speed switching diodes, encapsulated in small Surface-Mounted Device (SMD) plastic packages.
High-speed switching diodes
| Type number | Package | VR max(V) | Cd max.(pF) | trr max(ns) | Configuration | IFSM max.(A) | IFRM(mA) | VFmax(mV) | IRmax(nA) | IF max(mA) |
|---|---|---|---|---|---|---|---|---|---|---|
| BAV99 | SOT23 (TO-236AB) | 75 | 1.5 | 4 | dual series | 4 | 450 | 1000@IF=50mA | 1000@VR=75V | 215 |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| BAV99/CH | BAV99/CH,235 | 9339 079 50235 | Volume production | SOT23 (TO-236AB) | Tape reel smd | %A7 |
| BAV99/DG | BAV99/DG,215 | 9340 618 75215 | Volume production | SOT23 (TO-236AB) | Tape reel smd | GL% |
| BAV99 | BAV99,215 | 9332 153 70215 | Volume production | SOT23 (TO-236AB) | Tape reel smd | A7% |
| BAV99 | BAV99,235 | 9332 153 70235 | Volume production | SOT23 (TO-236AB) | Tape reel smd | A7% |
| BAV99/8 | BAV99/8,215 | 9340 646 23215 | Volume production | SOT23 (TO-236AB) | Tape reel smd | MF% |
| BAV99/8 | BAV99/8,235 | 9340 646 23235 | Volume production | SOT23 (TO-236AB) | Tape reel smd | MF% |
| BAV99/DG/B3 | BAV99/DG/B3,235 | 9340 661 87235 | Volume production | SOT23 (TO-236AB) | Tape reel smd | %ZR |
| BAV99/DG/B3 | BAV99/DG/B3,215 | 9340 661 87215 | Volume production | SOT23 (TO-236AB) | Tape reel smd | %ZR |
| BAV99/6 | BAV99/6,215 | 9340 646 22215 | Volume production | SOT23 (TO-236AB) | Tape reel smd | ME% |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| BAV99/FD | BAV99/FD,215 | 9339 269 10215 | Discontinued Replacement product | SOT23 (TO-236AB) | Tape reel smd | %40 |
| BAV99/FD | BAV99/FD,235 | 9339 269 10235 | Discontinued Replacement product | SOT23 (TO-236AB) | Tape reel smd | %40 |
| BAV99 | BAV99,185 | 9332 153 70185 | Withdrawn Replacement product | SOT23 (TO-236AB) | Tape reel smd | A7% |
| BAV99/B | BAV99/B,235 | 9340 594 82235 | Discontinued Replacement product | SOT23 (TO-236AB) | Tape reel smd | 9U% |
| BAV99/B | BAV99/B,215 | 9340 594 82215 | Discontinued Replacement product | SOT23 (TO-236AB) | Tape reel smd | 9U% |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| BAV99/FD | 933926910215 | 31-Mar-12 | 30-Jun-12 | BAV99 | DN 201106016DNU01 | Variant/Package Withdrawal | Single-Source and Customer Specific. Standard End of Life. See Replacement Part. |
| BAV99/FD | 933926910235 | 31-Mar-12 | 30-Jun-12 | BAV99 | DN 201106016DNU01 | Variant/Package Withdrawal | Single-Source and Customer Specific. Standard End of Life. See Replacement Part. |
| BAV99 | 933215370185 | 30-jun-04 | 31-dec-04 | BAV99 | DN 50 |
| Standard Discontinuation, See Replacement. Pruning of packing option only.. |
| BAV99/B | 934059482235 | 31-Mar-12 | 30-Jun-12 | BAV99 | DN 201106016DNU01 | Variant/Package Withdrawal | Customer Specific. Standard End of Life. See Replacement Part. |
| BAV99/B | 934059482215 | 31-Mar-12 | 30-Jun-12 | BAV99 | DN 201106016DNU01 | Variant/Package Withdrawal | Customer Specific. Standard End of Life. See Replacement Part. |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BAV99/CH | BAV99/CH,235 | BAV99/CH | week 34, 2003 | 1 | NA | ||||
| BAV99/DG | BAV99/DG,215 | BAV99/DG | Always Pb-free | NA | NA | ||||
| BAV99 | BAV99,215 | BAV99 | week 34, 2003 | 1.22 | 8.18441953E8 | 1 | 1 | ||
| BAV99 | BAV99,235 | BAV99 | week 34, 2003 | 1.22 | 8.18441953E8 | 1 | 1 | ||
| BAV99/8 | BAV99/8,215 | BAV99/8 | Always Pb-free | 1 | 1 | ||||
| BAV99/8 | BAV99/8,235 | BAV99/8 | Always Pb-free | 1 | 1 | ||||
| BAV99/DG/B3 | BAV99/DG/B3,235 | BAV99/DG/B3 | Always Pb-free | 1 | 1 | ||||
| BAV99/DG/B3 | BAV99/DG/B3,215 | BAV99/DG/B3 | Always Pb-free | 1 | 1 | ||||
| BAV99/6 | BAV99/6,215 | BAV99/6 | Always Pb-free | 1 | 1 |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BAV99/FD | BAV99/FD,215 | Not available | week 34, 2003 | 1 | NA | ||||
| BAV99/FD | BAV99/FD,235 | Not available | week 34, 2003 | 1 | NA | ||||
| BAV99 | BAV99,185 | BAV99 | Always Pb-free | 1.22 | 8.18441953E8 | NA | NA | ||
| BAV99/B | BAV99/B,235 | BAV99/B | Always Pb-free | 1 | 1 | ||||
| BAV99/B | BAV99/B,215 | BAV99/B | Always Pb-free | 1 | 1 |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| BAV99/FD | 933926910215 | 31-Mar-12 | 30-Jun-12 | BAV99 | DN 201106016DNU01 | Variant/Package Withdrawal | Single-Source and Customer Specific. Standard End of Life. See Replacement Part. |
| BAV99/FD | 933926910235 | 31-Mar-12 | 30-Jun-12 | BAV99 | DN 201106016DNU01 | Variant/Package Withdrawal | Single-Source and Customer Specific. Standard End of Life. See Replacement Part. |
| BAV99 | 933215370185 | 30-jun-04 | 31-dec-04 | BAV99 | DN 50 |
| Standard Discontinuation, See Replacement. Pruning of packing option only.. |
| BAV99/B | 934059482235 | 31-Mar-12 | 30-Jun-12 | BAV99 | DN 201106016DNU01 | Variant/Package Withdrawal | Customer Specific. Standard End of Life. See Replacement Part. |
| BAV99/B | 934059482215 | 31-Mar-12 | 30-Jun-12 | BAV99 | DN 201106016DNU01 | Variant/Package Withdrawal | Customer Specific. Standard End of Life. See Replacement Part. |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | High-speed switching diodes (v.8.0) | 2010-11-26 | |
| Application note | Medium Power Transistors and Rectifiers for Power Management Applications (v.1.0) | 2003-12-09 | |
| Application note | 22 MHz Video Amplifier for Large Jumbo Picture Tubes (v.1.0) | 1996-03-16 | |
| Application note | TEA684x family a NICE radio for New In Car Entertainment (v.2.0) | 2004-11-01 | |
| Application note | Philips BISS loadswitch solutions and the SOT666 BISS loadswitch demo board (v.1.0) | 2005-06-20 | |
| Other type | Letter Symbols - Diodes General (v.1.0) | 1999-05-01 | |
| SPICE model | prm | BAV99 SPICE model (v.1.0) | 2012-05-03 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us