BAV99_SER
High-speed switching diodes
High-speed switching diodes, encapsulated in small Surface-Mounted Device (SMD) plastic packages.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BAV99 | BAV99,215 | 9332 153 70215 | Volume production | SOT23 (TO-236AB) | Tape reel smd | A7% | |
| BAV99 | BAV99,235 | 9332 153 70235 | Volume production | SOT23 (TO-236AB) | Tape reel smd | A7% | |
| BAV99S | BAV99S,115 | 9340 566 10115 | Volume production | SOT363 (TSSOP6) | Tape reel smd | K1% | |
| BAV99S | BAV99S,135 | 9340 566 10135 | Volume production | SOT363 (TSSOP6) | Tape reel smd | K1% | |
| BAV99W/DG | BAV99W/DG,115 | 9340 622 72115 | Volume production | SOT323 (SC-70) | Tape reel smd | GK% | |
| BAV99W/DG/B3 | BAV99W/DG/B3,115 | 9340 665 63115 | Volume production | SOT323 (SC-70) | Tape reel smd | GV% | |
| BAV99W | BAV99W,115 | 9340 260 10115 | Volume production | SOT323 (SC-70) | Tape reel smd | A7% | |
| BAV99W | BAV99W,135 | 9340 260 10135 | Volume production | SOT323 (SC-70) | Tape reel smd | A7% |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BAV99 | BAV99,185 | 9332 153 70185 | Withdrawn Replacement product | SOT23 (TO-236AB) | Tape reel smd | A7% | |
| BAV99S/G | BAV99S/G,115 | 9340 583 59115 | Withdrawn Replacement product | SOT363 (TSSOP6) | Tape reel smd | Standard Marking | |
| BAV99S/DG | BAV99S/DG,115 | 9340 618 42115 | Discontinued Replacement product | SOT363 (TSSOP6) | Tape reel smd | P3% | |
| BAV99W/A2 | BAV99W/A2,115 | 9340 629 17115 | Withdrawn Replacement product | SOT323 (SC-70) | Tape reel smd | WP% | |
| BAV99W/G | BAV99W/G,115 | 9340 583 05115 | Withdrawn Replacement product | SOT323 (SC-70) | Tape reel smd | Standard Marking |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| BAV99 | 933215370185 | 30-jun-04 | 31-dec-04 | BAV99 | DN 50 |
| Standard Discontinuation, See Replacement. Pruning of packing option only.. |
| BAV99S/G | 934058359115 | DN | |||||
| BAV99S/DG | 934061842115 | 31-Dec-11 | 30-Jun-12 | BAV99S | DN 201106016DNU01 | Variant/Package Withdrawal | Multi-Source. Standard End of Life. See Replacement Part. |
| BAV99W/A2 | 934062917115 | 31-dec-09 | 30-jun-10 | BAV99W | DN 64 |
| Standard End of Life. See replacement part. |
| BAV99W/G | 934058305115 | DN |
| Type number | Package | VR max(V) | Cd max.(pF) | trr max(ns) | Configuration | IFSM max.(A) | IFRM(mA) | VFmax(mV) | IRmax(nA) | IF max(mA) |
|---|---|---|---|---|---|---|---|---|---|---|
| BAV99 | SOT23 (TO-236AB) | 75 | 1.5 | 4 | dual series | 4 | 450 | 1000@IF=50mA | 1000@VR=75V | 215 |
| BAV99S | SOT363 (TSSOP6) | 75 | 1.5 | 4 | quad 2x series | 4.5 | 450 | 1000@IF=50mA | 1000@VR=75V | 200 |
| BAV99W | SOT323 (SC-70) | 75 | 1.5 | 4 | dual series | 4 | 500 | 1000@IF=50mA | 1000@VR=75V | 150 |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BAV99 | BAV99,215 | BAV99 | week 34, 2003 | 1.22 | 8.18441953E8 | 1 | 1 | ||
| BAV99 | BAV99,235 | BAV99 | week 34, 2003 | 1.22 | 8.18441953E8 | 1 | 1 | ||
| BAV99S | BAV99S,115 | BAV99S | week 23, 2003 | 1.22 | 8.18441953E8 | 1 | NA | ||
| BAV99S | BAV99S,135 | BAV99S | week 23, 2003 | 1.22 | 8.18441953E8 | 1 | NA | ||
| BAV99W/DG | BAV99W/DG,115 | BAV99W/DG | Always Pb-free | 1 | NA | ||||
| BAV99W/DG/B3 | BAV99W/DG/B3,115 | BAV99W/DG/B3 | Always Pb-free | 1 | 1 | ||||
| BAV99W | BAV99W,115 | BAV99W | week 30, 2003 | 1.18 | 8.47151217E8 | 1 | NA | ||
| BAV99W | BAV99W,135 | BAV99W | week 30, 2003 | 1.18 | 8.47151217E8 | 1 | NA |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BAV99 | BAV99,185 | BAV99 | Always Pb-free | 1.22 | 8.18441953E8 | NA | NA | ||
| BAV99S/G | BAV99S/G,115 | Always Pb-free | 1 | 1 | |||||
| BAV99S/DG | BAV99S/DG,115 | BAV99S/DG | Always Pb-free | NA | NA | ||||
| BAV99W/A2 | BAV99W/A2,115 | Always Pb-free | |||||||
| BAV99W/G | BAV99W/G,115 | Always Pb-free | 1 | 1 |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| BAV99 | 933215370185 | 30-jun-04 | 31-dec-04 | BAV99 | DN 50 |
| Standard Discontinuation, See Replacement. Pruning of packing option only.. |
| BAV99S/G | 934058359115 | DN | |||||
| BAV99S/DG | 934061842115 | 31-Dec-11 | 30-Jun-12 | BAV99S | DN 201106016DNU01 | Variant/Package Withdrawal | Multi-Source. Standard End of Life. See Replacement Part. |
| BAV99W/A2 | 934062917115 | 31-dec-09 | 30-jun-10 | BAV99W | DN 64 |
| Standard End of Life. See replacement part. |
| BAV99W/G | 934058305115 | DN |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | High-speed switching diodes (v.8.0) | 2010-11-26 | |
| Application note | Medium Power Transistors and Rectifiers for Power Management Applications (v.1.0) | 2003-12-09 | |
| Application note | 22 MHz Video Amplifier for Large Jumbo Picture Tubes (v.1.0) | 1996-03-16 | |
| Application note | TEA684x family a NICE radio for New In Car Entertainment (v.2.0) | 2004-11-01 | |
| Application note | Philips BISS loadswitch solutions and the SOT666 BISS loadswitch demo board (v.1.0) | 2005-06-20 | |
| Other type | Letter Symbols - Diodes General (v.1.0) | 1999-05-01 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us