BB135
UHF variable capacitance diode
Variable capacitance diode, fabricated in planar technology and encapsulated in the SOD323 very small plastic SMD package.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| Cd | diode capacitance | f = 1 MHz; VR = 28 V | 1.7 | 2.1 | pF | |
| Cd1/Cd2 | diode capacitance ratio | V2 = 28 V; f = 1 MHz; V1 = 0.5 V | 8.9 | 12 | ||
| rs | diode series resistance | f = 470 MHz; Cd = 9 pF; Tj = 25 °C | 0.75 | Ω |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| BB135 | BB135,115 | 9340 193 70115 | Volume production | SOD323 (SOD323) | Tape reel smd | P5 |
| BB135 | BB135,135 | 9340 193 70135 | Volume production | SOD323 (SOD323) | Tape reel smd | P5 |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| BB135/A2 | BB135/A2,135 | 9340 631 04135 | Discontinued Replacement product | SOD323 (SOD323) | Tape reel smd | 1E |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | K | cathode | ![]() | ![]() |
| 2 | A | anode |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| BB135/A2 | 934063104135 | 30-Jun-12 | 31-Dec-12 | BB135 | DN 201112005DN | Version Withdrawal | Multiple Source. Standard End of Life. |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BB135 | BB135,115 | BB135 | week 31, 2003 | NA | NA | ||||
| BB135 | BB135,135 | BB135 | week 31, 2003 | NA | NA |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BB135/A2 | BB135/A2,135 | BB135/A2 | Always Pb-free | NA | NA |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| BB135/A2 | 934063104135 | 30-Jun-12 | 31-Dec-12 | BB135 | DN 201112005DN | Version Withdrawal | Multiple Source. Standard End of Life. |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | UHF variable capacitance diode (v.4.1) | 2010-11-15 | |
| SPICE model | prm | BB135 SPICE model (v.1.0) | 2012-05-03 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us