BZX79-C10
Voltage regulator diodes
Low-power voltage regulator diodes in hermetically sealed leaded glass SOD27 (DO-35) packages. The diodes are available in the normalized E24 +- 2 pct. (BZX79-B) and approx. +- 5 pct. (BZX79-C) tolerance range. The series consists of 37 types with nominal working voltages from 2.4 to 75 V.
Voltage regulator diodes
| Type number | Package | VZ min.(V) | Tolerance +/- % | VZ max.(V) | PZSM(W) | VZ nom(V) | Configuration | Ptot(mW) | IF max(mA) |
|---|---|---|---|---|---|---|---|---|---|
| BZX79-C10 | SOD27 (ALF2) | 9.4 | appr. 5% | 10.6 | 40 | 10 | single | 500 | 250 |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| BZX79-C10 | BZX79-C10,113 | 9331 177 90113 | Volume production | SOD27 (ALF2) | Reel pack axial radial | Standard Marking |
| BZX79-C10 | BZX79-C10,143 | 9331 177 90143 | Volume production | SOD27 (ALF2) | Ammo pack axial radial taped | Standard Marking |
| BZX79-C10 | BZX79-C10,133 | 9331 177 90133 | Volume production | SOD27 (ALF2) | Ammo pack axial radial taped | Standard Marking |
| Package Version | Package Name | Package Description | Reference Codes | Issue Date |
|---|---|---|---|---|
| SOD27 | ALF2 | hermetically sealed glass package; axial leaded; 2 leads | SC-40 (EIAJ); DO-35 (JEDEC); A24 (IEC); | 2005-12-22 |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BZX79-C10 | BZX79-C10,113 | BZX79-C10 | 3.18 | 3.14387226E8 | 1 | 1 | |||
| BZX79-C10 | BZX79-C10,143 | BZX79-C10 | 3.18 | 3.14387226E8 | 1 | 1 | |||
| BZX79-C10 | BZX79-C10,133 | BZX79-C10 | 3.18 | 3.14387226E8 | 1 | 1 |
| File name | Title | Type | Format | Date |
|---|---|---|---|---|
| BZX79 | Voltage regulator diodes | Data sheet | 2002-02-27 | |
| AN10117 | Medium Power Transistors and Rectifiers for Power Management Applications | Application note | 2003-12-09 | |
| AN00057 | ECO-monitor | Application note | 2000-11-08 | |
| AN01023 | OM5809 demo board positive supply for 2.5 Gb/s TZA3014/TZA3019 with HBCC package | Application note | 2001-05-31 | |
| AN10496 | Vacuum cleaner with Philips P89LPC901 | Application note | 2006-08-10 | |
| AN95008 | 22 MHz Video Amplifier for Large Jumbo Picture Tubes | Application note | 1996-03-16 | |
| AN97032 | Circuit description of CCM420 monitor | Application note | 1997-10-14 | |
| AN99011 | 90W Resonant SMPS with TEA1610 SwingChip (tm) | Application note | 2000-09-14 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us