PRODUCT SELECTOR

Easily locate your ideal product based on technical specifications.
Try Now >

Diodes

Choose from our comprehensive range of high quality diodes for all applications. We are continually innovating, improving established favorites by reducing power consumption and size while boosting performance and reliability. Our devices ensure your systems meet the growing demands of a highly competitive marketplace.

Bandswitching Diodes
  • Reliable volume supplier
  • Short leadtimes
  • Low series Inductance
  • Low Insertion loss
  • Low capacitance and high reverse Isolation
More Information
General Purpose Schottky Diodes < 250 mA
  • Integrated guard ring for stress protection
  • Higher efficiency
  • Ultra-small, low-profile surface-mount package
  • Broad portfolio
  • Low forward voltage drop
More Information
PIN Diodes
  • Very low series inductance
  • Short leadtimes
  • Low forward resistance (RD) and diode capacitance (Cd)
  • Broad portfolio
  • Operate up to 3 GHz
More Information
Switching Diodes
  • Comprehensive range of packages and configurations
  • Supports customized high density circuit designs
  • Low-leakage and high-voltage types available
  • High switching speeds
More Information
Zener Diodes
  • Comprehensive range of package and power dissipation options
  • Realization of customized, effective protection in small scaled, high density circuit designs
  • Wide range of working voltages
More Information
Varicap Diodes
  • Excellent matching
  • Excellent linearity and matching
  • Very small and leadless SMD packages
  • Very low series resistance
  • Complete portfolio covering a wide range of applications
More Information
Schottky diodes (low capacitance RF)
  • Low diode capacitance( <1 pF)
  • (Very) low diode capacitance
  • Low forward voltage
  • (Very) low forward voltage
  • Ultra-high switching speed
More Information
Medium Power Schottky Diodes ≥ 200 mA
  • Very low forward voltage-drop, VF
  • High efficiency due to extremely low forward voltage
  • High continuous current capability, IF
  • Small and ultra small, low profile surface mount package
More Information

Diodes

Design Resources

Featured Products