PRODUCT SELECTOR

Easily locate your ideal product based on technical specifications.
Try Now >

ESD Protection, TVS, Filtering and Signal Conditioning

Containing a lot of power and characterized by very fast rise-times, electrostatic discharge (ESD) pulses are a major cause of damage and malfunction in electronic equipment. We offer an extensive range of USB protection devices that deliver outstanding protection against ESD and other voltage-induced transient pulses.
Application-Specific ESD and ESD/EMI Solutions
  • Developed and tested for target application
  • No degradation
  • Single 'out of the box' device
  • Savings in pick-and-place, logistics and quality costs
More Information
ESD Protection Technology
  • High robustness
  • Low clamping / dynamic resistance
  • Low capacitance
More Information
General ESD Protection Devices
  • 6 classes down to Cd = 0.4 pF
  • ESD robustness up to 30 kV
  • More than 20 available packages
More Information
TVS diodes
  • Double peak pulse power compared to competition in similar package
  • Available in SOD123W, 50% reduced board space and height compared to SMA
  • AEC-Q101 qualified
More Information
TrEOS Protection
  • Capacitance down to 0.1 pF
  • Dynamic resistance down to 0.1 Ohm
  • Flexible package options
More Information
USB Type-C protection family
  • ESD protection devices
  • Common mode filters with integrated ESD protection
  • Extremely wide common mode suppression
More Information

ESD Protection, TVS, Filtering and Signal Conditioning