Live Chat Not Available: Create Service Request

HEF4000 Series


Though HEF4000B series is one of the oldest CMOS logic families around, it is still frequently used in new designs because of its ease of design-in, wide operating supply range (3 V to 15 V), excellent noise immunity, and low power consumption. All of the standard functions are available, plus more specialized functions such as IEEE bus interfaces and PLL frequency synthesizers.

HEC variants are also available see: HEC variants overview

HEC & HEF variants overview

Combine the HEF data sheet with the HEC content of HEF/HEC4000B family specification overview to create the HEC specification

Description

HEF

-40 to 85 °C

HEF

-40 to 125 °C

HEC

-55 to 125 °C

Buffers

40098B

hex inverter (3-state)

Y

40240B

octal inverter/line driver (3-state)

Y

40244B

octal buffer/line driver (3-state)

Y

4049B

hex inverter with 15V tolerant inputs

Y

4050B

hex buffer with 15V tolerant inputs

Y

Logic comparators

4585B

4-bit magnitude comparator )

Y

Counters

4017B

Johnson decade counter with 10 decoded outputs

Y

Y

40193B

4-bit up/down binary counter

Y

4020B

14-stage binary ripple counter

Y

4024B

7-stage binary ripple counter

Y

4040B

12-stage binary counter

Y

Y

4059B

programmable divide-by-n counter

Y

4060B

14-stage binary ripple counter with oscillator

Y

Y

4516B

4-bit binary up/down counter

Y

4518B

dual BCD counter

Y

4520B

dual 4-bit synchronous binary counter

Y

4521B

24-stage frequency divider and oscillator

Y

4526B

programmable 4-bit binary down counter

Y

Decoders

4028B

BCD to decimal decoder

Y

4511B

BCD to 7-segment latch/decoder/driver with lamp test input

Y

Y

4514B

4-to-16 decoder/demultiplexer with address latches

Y

4543B

BCD to 7-segment latch/decoder/driver with phase input

Y

4555B

dual 1-to-4 line decoder/demultiplexer

Y

Flip-Flops

4013B

dual D-type flip-flop with set and reset; positive-edge trigger

Y

Y

Y

40174B

hex D-type flip-flop with reset; positive-edge trigger

Y

40175B

quad D-type flip-flop with reset; positive-edge trigger

Y

4027B

dual J-K flip-flop

Y

Y

40374B

octal D-type flip-flop; positive-edge trigger (3-state)

Y

Gates

4000B

dual 3-input NOR gate and inverter

Y

4001B

quad 2-input NOR gate

Y

Y

Y

4002B

dual 4-input NOR gate

Y

Y

4011B

quad 2-input NAND gate

Y

4011UB

quad 2-input NAND gate; unbuffered

Y

4023B

triple 3-input NAND gate

Y

Y

4025B

triple 3-input NOR gate

Y

4030B

quad 2-input EXCLUSIVE-OR gate

Y

4068B

8-input NAND gate

Y

4070B

quad 2-input EXCLUSIVE-OR gate

Y

4071B

quad 2-input OR gate

Y

Y

4072B

dual 4-input OR gate

Y

4073B

triple 3-input AND gate

Y

4075B

triple 3-input OR gate

Y

4077B

quad 2-input EXCLUSIVE-NOR gate

Y

4081B

quad 2-input AND gate

Y

Y

4082B

dual 4-input AND gate

Y

Inverters

4007UB

dual complementary pair and inverter

Y

40098B

hex inverter (3-state)

Y

40240B

octal inverter/line driver (3-state)

Y

4049B

hex inverter with 15V tolerant inputs

Y

4069UB

hex inverter; unbuffered

Y

Y

Y

Latches

40373B

octal D-type transparent latch (3-state)

Y

4043B

quad R/S latch with set and reset (3-state)

Y

4044B

quad R/S latch with set and reset (3-state)

Y

LED drivers

4794B

8-bit serial-in/serial or parallel-out shift register with output register LED driver (3-state)

Y

Y

4894B

12-bit serial-in/serial or parallel-out shift register with output register LED driver (3-state)

Y

Y

Multiplexers

4051B

8-channel analog multiplexer/demultiplexer

Y

Y

4052B

dual 4-channel analog multiplexer/demultiplexer

Y

Y

4053B

triple 2-channel analog multiplexer/demultiplexer

Y

Y

4067B

16-channel analog multiplexer/demultiplexer

Y

Multivibrators

4047B

monostable/astable multivibrator

Y

4528B

dual retriggerable monostable multivibrator with reset

Y

Y

4538B

dual retriggerable precision monostable multivibrator

Y

Y

Y

4938B

dual precision monostable multivibrator

Y

Y

Registers

4014B

8-bit shift register with synchronous parallel enable

Y

4015B

dual 4-bit serial-in/parallel-out shift register

Y

4021B

8-bit shift register with asynchronous parallel load

Y

Y

4094B

8-bit serial-in/serial or parallel-out shift register with output register (3-state)

Y

Y

Y

4517B

dual 64-bit serial-in/parallel-out shift register

Y

4557B

1-to-64 bit shift register with variable length

Y

Schmitt Tiggers

40106B

hex inverter Schmitt-trigger

Y

Y

4093B

quad 2-input NAND gate Schmitt-trigger

Y

Y

Y

Special functions

4046B

phase-locked loop with VCO

Y

Switches

4016B

quad bilateral switch

Y

4066B

quad bilateral switch

Y

Y

Y

Timing IC's

4541B

programmable timer

Y

Features

  • Large supply range 3 V to 15 V
  • Standard operating temperature range is -40 °C to 85 °C (HEF) with an extended -55 °C to 125 °C (HEC) available
  • New designs with 8- and 12-stage shift registers capable of driving 20mA loads (HEF4794B and HEF4894B)
  • Virtually all parts available in DIL and SO packages

Target Applications

  • Medical equipment
  • General industrial
  • Consumer electronics
  • Toys and games
  • Glue logic applications