Low Voltage Comparator; Open-Drain Output

Product Details

Features

  • Wide supply voltage range from 1.3 V to 5.5 V (functional operating range)
  • Rail-to-rail input/output performance
  • Very low supply current of 5 μA (typical) per comparator
  • Very low-power consumption
  • No phase inversion with overdriven input signals
  • Internal hysteresis
  • Propagation delay of 0.8 μs (typical)
  • ESD protection:
    • HBM JESD22-A114F Class 1C Exceeds 1500 V
    • CDM JESD22-C101E exceeds 1000 V
  • Multiple package options
  • Specified from -40 °C to +85 °C

Part numbers include: NCX2222DP, NCX2222GM, NCX2222GT.

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-5 of 9 documents

Show All

Design Files

Quick reference to our design files types.

1 design file

Engineering Services

2 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?