Live Chat Not Available: Create Service Request

Small footprint low-power voltage comparators


The NC family provides a range of small footprint low-power voltage comparator solutions for power sensitive and space constrained applications.

NC low-power voltage comparators, include single and dual configurations with standard push-pull as well as open-drain outputs.

The NC family is offered in PicoGate and innovative leadless MicroPak packages for PCB space saving. NXP’s NC family is fully specified from -40 °C to 85 °C.

Features

  • Operating Voltage: 1.3 V to 5.5 V
  • IO (typical): 68 mA
  • ICC (typical): 5 μA
  • Propagation Delay (typical): 0.5 μs
  • Operating temperature: -40 °C to +85 °C
  • Rail-to-rail input/output performance
  • Very-low supply current
  • No phase inversion with overdriven input signals
  • Internal hysteresis
  • Open-drain options
  • Available in space-saving leaded and leadless packaging

Target Applications

  • Cellular telephones
  • Alarm and security systems
  • Personal digital assistants