Live Chat Not Available: Create Service Request

Phase Locked Loops


A phase locked loop (PLL) is a feedback system that synchronizes an oscillator to the phase and frequency of an incoming signal. The PLL consists of a phase comparator, loop filter and voltage controlled oscillator (VCO).

NXP’s phase locked loops include three types of phase comparator and a user configurable VCO to maximize design flexibility. External components are used to define the centre frequency and lock range.

Phase locked loops are available in SO and TSSOP packages. NXP’s phase locked loops are fully specified from -40 °C to 85 °C and -40 °C to 125 °C.

Features

  • Wide supply voltage 3.0 to 6.0 V
  • Max. frequency up to 17 MHz (typ.)
  • Low power consumption
  • Excellent VCO frequency linearity
  • Choice of phase comparators
  • User configurable

Target Applications

  • FM modulation and demodulation
  • Frequency synthesis and multiplication
  • Clock recovery
  • Data synchronization and conditioning
  • Voltage-to-frequency conversion
  • Motor-speed control.interface