MOSFETs


NXP's advanced MOSFET solutions deliver the flexibility you need in today's market. Choose from a wide range of general purpose and dedicated automotive power MOSFET solutions. For RF applications, we also offer a world-leading range of LDMOS power transistors as well as field-proven small-signal FETs.
High Side Switches
  • 1+ channels of low Rds(ON) MOSFET output
  • Control resistive and inductive load high-side switching
  • N-channel MOSFET with extremely low on-resistance
Low Side Switches
  • 1+ channels of low Rds(ON) MOSFET output
  • Control resistive and inductive load switching to ground
Pre-Drivers
  • Integrated charge pump, gate drive and protection
  • Drive external MOSFET switches
Squib Drivers
  • Squib diagnostic and deployment interfaces for automotive air bag modules
Standard MOSFETs
  • Robust and easy-to-use MOSFETs
  • Space- and power-critical applications
RF Small-Signal MOSFETs
  • N-Channel, Single MOSFETs for Switching
  • N-Channel, Dual-gate MOSFETs
Automotive MOSFETs
  • AEC-Q101 compliant
  • Repetitive avalanche rated
  • Suitable for thermally demanding environments due to 175°C rating

MOSFETs


  • Automotive MOSFETs
  • High Side Switches
    • MC12XS2: 12V Multipurpose Low RDSON eXtreme Switch 
    • MC12XS3: 12V Automotive Exterior Lighting Multi eXtreme Switch 
    • MC12XS6: External Automotive Lighting Multichannel eXtreme Switch 
    • MC12XSB: 12 V Industrial Multipurpose Low RDSON eXtreme Switch 
    • MC12XSC: 12V External Industrial Lighting SPI-Controlled Switch 
    • MC12XSF: External Industrial Lighting 5MHz SPI-Controlled Switch 
    • MC24XS4: 24V Multipurpose Low RDSON eXtreme Switch 
    • MC33879: Configurable Octal Serial Switch 
    • MC33880: Octal Serial Switch with SPI 
    • MC36XSD: 36V Industrial Low RDSON eXtreme Switch 
    • MM908E621: 8-Bit MCU with Integrated Vreg, H-B, HSS, LIN Phy 
    • MM908E622: 8-Bit MCU with Vreg, H-B, EC Glass Driver, LIN Phy 
    • MM908E624: 8-Bit MCU with integrated Vreg, HSS, Relay Drivers, LIN 
    • MM908E625: 8-Bit MCU with Integrated Vreg, Configurable H-B, LIN 
    • MM908E626: 8-Bit MCU with Integrated Vreg, Stepper, LIN Phy 
  • Low Side Switches
    • MC33800: Engine Control Integrated Circuit 
    • MC33810: Automotive Engine Control IC 
    • MC33812: Multifunctional Ignition and Injector Driver 
    • MC33879: Configurable Octal Serial Switch 
    • MC33880: Octal Serial Switch with SPI 
    • MC33882: 6 Output Switch, SPI, Parallel Input Control 
    • MC33996: 16-Output Switch with SPI Control 
    • MC33999: 16-Output Switch with SPI and PWM Control 
    • MC34SB0410: Quad Valve Controller System on Chip 
    • MC34SB0800: Octal Valve Controller System on Chip 
  • Pre-Drivers
    • MC33800: Engine Control Integrated Circuit 
    • MC33810: Automotive Engine Control IC 
    • MC33812: Multifunctional Ignition and Injector Driver 
    • MC33883: H-Bridge, Predriver, 5.5-55V, 1A, 100kHz 
    • MC33937: 3 Phase Field Effect Transistor Pre-driver 
    • MC34937: Three Phase Field Effect Transistor Pre-driver 
  • Squib Drivers
    • MC33797: Four Channel Squib Driver IC 
  • Standard MOSFETs
    • 2N7000: N-channel TrenchMOS intermediate level FET 
    • 2N7002: 60 V, 300 mA N-channel Trench MOSFET 
    • 2N7002BK: 60 V, 350 mA N-channel Trench MOSFET 
    • 2N7002BKM: 60 V, 450 mA N-channel Trench MOSFET 
    • 2N7002BKMB: 60 V, single N-channel Trench MOSFET 
    • 2N7002BKS: 60 V, 300 mA dual N-channel Trench MOSFET 
    • 2N7002BKT: 60 V, 290 mA N-channel Trench MOSFET 
    • 2N7002BKV: 60 V, 340 mA dual N-channel Trench MOSFET 
    • 2N7002BKW: 60 V, 310 mA N-channel Trench MOSFET 
    • 2N7002CK: 60 V, 0.3 A N-channel Trench MOSFET 
    • 2N7002E: N-channel TrenchMOS logic level FET 
    • 2N7002F: N-channel TrenchMOS logic level FET 
    • 2N7002K: N-channel TrenchMOS intermediate level FET 
    • 2N7002P: 60 V, 360 mA N-channel Trench MOSFET 
    • 2N7002PS: 60 V, 320 mA dual N-channel Trench MOSFET 
    • 2N7002PT: 60 V, 310 mA N-channel Trench MOSFET 
    • 2N7002PV: 60 V, 350 mA dual N-channel Trench MOSFET 
    • 2N7002PW: 60 V, 310 mA N-channel Trench MOSFET 
    • BSH103: N-channel TrenchMOS logic level FET 
    • BSH105: N-channel vertical D-MOS logic level FET 
    • BSH108: N-channel TrenchMOS logic level FET 
    • BSH111: N-channel TrenchMOS extremely low level FET 
    • BSH111BK: 55 V, N-channel Trench MOSFET 
    • BSH112: N-channel TrenchMOS intermediate level FET 
    • BSH114: N-channel TrenchMOS standard level FET 
    • BSH121: N-channel TrenchMOS extremely low level FET 
    • BSH201: P-channel vertical D-MOS logic level FET 
    • BSH202: P-channel vertical D-MOS logic level FET 
    • BSH203: P-channel vertical D-MOS logic level FET 
    • BSH205: P-channel vertical D-MOS logic level FET 
    • BSH205G2: 20 V, P-channel Trench MOSFET 
    • BSH207: P-channel vertical D-MOS logic level FET 
    • BSN20: N-channel TrenchMOS extremely low level FET 
    • BSN20BK: 60 V, N-channel Trench MOSFET 
    • BSN254: N-channel vertical D-MOS standard level FET 
    • BSN254A: N-channel vertical D-MOS standard level FET 
    • BSN304: N-channel vertical D-MOS logic level FET 
    • BSP030: N-channel TrenchMOS intermediate level FET 
    • BSP100: N-channel TrenchMOS intermediate level FET 
    • BSP110: N-channel TrenchMOS intermediate level FET 
    • BSP122: N-channel vertical D-MOS logic level FET 
    • BSP126: N-channel vertical D-MOS logic level FET 
    • BSP130: N-channel vertical D-MOS logic level FET 
    • BSP220: P-channel vertical D-MOS intermediate level FET 
    • BSP225: P-channel vertical D-MOS intermediate level FET 
    • BSP230: P-channel vertical D-MOS intermediate level FET 
    • BSP250: P-channel vertical D-MOS intermediate level FET 
    • BSP254A: P-channel vertical D-MOS intermediate level FET 
    • BSP304A: P-channel vertical D-MOS intermediate level FET 
    • BSP89: N-channel vertical D-MOS logic level FET 
    • BSR57: N-channel FETs 
    • BSS123: N-channel TrenchMOS logic level FET 
    • BSS138AKA: 60 V, single N-channel Trench MOSFET 
    • BSS138BK: 60 V, 360 mA N-channel Trench MOSFET 
    • BSS138BKS: 60 V, 320 mA dual N-channel Trench MOSFET 
    • BSS138BKW: 60 V, 320 mA N-channel Trench MOSFET 
    • BSS138P: 60 V, 360 mA N-channel Trench MOSFET 
    • BSS138PS: 60 V, 320 mA dual N-channel Trench MOSFET 
    • BSS138PW: 60 V, 360 mA N-channel Trench MOSFET 
    • BSS192: 240 V, P-channel vertical D-MOS transistor 
    • BSS84: P-channel vertical D-MOS logic level FET 
    • BSS84AK: 50 V, 180 mA P-channel Trench MOSFET 
    • BSS84AKM: 50 V, 230 mA P-channel Trench MOSFET 
    • BSS84AKMB: 50 V, single P-channel Trench MOSFET 
    • BSS84AKS: 50 V, 160 mA dual P-channel Trench MOSFET 
    • BSS84AKT: 50 V, 150 mA P-channel Trench MOSFET 
    • BSS84AKV: 50 V, 170 mA dual P-channel Trench MOSFET 
    • BSS84AKW: 50 V, 150 mA P-channel Trench MOSFET 
    • BSS87: 200 V, N-channel vertical D-MOS transistor 
    • BST72A: N-channel TrenchMOS intermediate level FET 
    • BST82: N-channel TrenchMOS intermediate level FET 
    • DFN1010_SERIES: 12 V - 80 V, P- and N-channel Trench MOSFETs in single, dual and complementary configuration 
    • NX1029X: 60 / 50 V, 330 / 170 mA N/P-channel Trench MOSFET 
    • NX138BK: 60 V, single N-channel Trench MOSFET 
    • NX2020N2: 30 V, N-channel Trench MOSFET 
    • NX2020P1: 30 V, single P-channel Trench MOSFET 
    • NX2301P: 20 V, 2 A P-channel Trench MOSFET 
    • NX3008CBKS: 30 / 30 V, 350 / 200 mA N/P-channel Trench MOSFET 
    • NX3008CBKV: 30 / 30 V, 400 / 220 mA N/P-channel Trench MOSFET 
    • NX3008NBK: 30 V, 400 mA N-channel Trench MOSFET 
    • NX3008NBKMB: 30 V, single N-channel Trench MOSFET 
    • NX3008NBKS: 30 V, 350 mA dual N-channel Trench MOSFET 
    • NX3008NBKT: 30 V, 350 mA N-channel Trench MOSFET 
    • NX3008NBKV: 30 V, 400 mA dual N-channel Trench MOSFET 
    • NX3008NBKW: 30 V, 350 mA N-channel Trench MOSFET 
    • NX3008PBK: 30 V, 230 mA P-channel Trench MOSFET 
    • NX3008PBKMB: 30 V, single P-channel Trench MOSFET 
    • NX3008PBKS: 30 V, 200 mA dual P-channel Trench MOSFET 
    • NX3008PBKT: 30 V, 200 mA P-channel Trench MOSFET 
    • NX3008PBKV: 30 V, 220 mA dual P-channel Trench MOSFET 
    • NX3008PBKW: 30 V, 200 mA P-channel Trench MOSFET 
    • NX3020NAK: 30 V, single N-channel Trench MOSFET 
    • NX3020NAKS: 30 V, 180 mA dual N-channel Trench MOSFET 
    • NX3020NAKT: 30 V, 180 mA N-channel Trench MOSFET 
    • NX3020NAKV: 30 V, 200 mA dual N-channel Trench MOSFET 
    • NX3020NAKW: 30 V, 180 mA N-channel Trench MOSFET 
    • NX7002AK: 60 V, single N-channel Trench MOSFET 
    • NX7002AKS: 60 V, dual N-channel Trench MOSFET 
    • NX7002AKW: 60 V, single N-channel Trench MOSFET 
    • NX7002BK: 60 V, N-channel Trench MOSFET 
    • NX7002BKM: 60 V, N-channel Trench MOSFET 
    • NX7002BKMB: 60 V, N-channel Trench MOSFET 
    • NX7002BKS: 60 V, dual N-channel Trench MOSFET 
    • NX7002BKW: 60 V, single N-channel Trench MOSFET 
    • PH1875L: N-channel TrenchMOS logic level FET 
    • PH20100S: N-channel TrenchMOS standard level FET 
    • PH2520U: N-channel TrenchMOS ultra low level FET 
    • PH2525L: N-channel TrenchMOS logic level FET 
    • PH2625L: N-channel 25 V 2.8 mΩ logic level MOSFET in LFPAK 
    • PH2925U: N-channel TrenchMOS ultra low level FET 
    • PH3120L: N-channel TrenchMOS logic level FET 
    • PH3230S: N-channel TrenchMOS intermediate level FET 
    • PH3330L: N-channel TrenchMOS logic level FET 
    • PH3855L: N-channel TrenchMOS logic level FET 
    • PH4530L: N-channel TrenchMOS logic level FET 
    • PH4840S: N-channel TrenchMOS intermediate level FET 
    • PH5330E: N-channel TrenchMOS logic level FET 
    • PH6325L: N-channel 25 V 6.3 mΩ logic level MOSFET in LFPAK 
    • PH8230E: N-channel TrenchMOS logic level FET 
    • PH955L: N-channel TrenchMOS logic level FET 
    • PHB108NQ03LT: N-channel TrenchMOS logic level FET 
    • PHB110NQ08T: N-channel TrenchMOS standard level FET 
    • PHB18NQ10T: N-channel TrenchMOS standard level FET 
    • PHB191NQ06LT: N-channel TrenchMOS logic level FET 
    • PHB20N06T: N-channel TrenchMOS standard level FET 
    • PHB20NQ20T: N-channel TrenchMOS standard level FET 
    • PHB21N06LT: N-channel TrenchMOS logic level FET 
    • PHB27NQ10T: N-channel TrenchMOS standard level FET 
    • PHB29N08T: N-channel TrenchMOS standard level FET 
    • PHB32N06LT: N-channel TrenchMOS logic level FET 
    • PHB33NQ20T: N-channel TrenchMOS standard level FET 
    • PHB45NQ10T: N-channel TrenchMOS standard level FET 
    • PHB45NQ15T: N-channel TrenchMOS standard level FET 
    • PHB47NQ10T: N-channel TrenchMOS standard level FET 
    • PHB66NQ03LT: N-channel TrenchMOS logic level FET 
    • PHC21025: Complementary intermediate level FET 
    • PHC2300: Complementary enhancement mode MOS transistors 
    • PHD101NQ03LT: N-channel TrenchMOS logic level FET 
    • PHD16N03LT: N-channel TrenchMOS logic level FET 
    • PHD20N06T: N-channel TrenchMOS standard level FET 
    • PHD38N02LT: N-channel TrenchMOS logic level FET 
    • PHD71NQ03LT: N-channel TrenchMOS logic level FET 
    • PHD77NQ03T: N-channel TrenchMOS standard level FET 
    • PHD96NQ03LT: N-channel TrenchMOS logic level FET 
    • PHD97NQ03LT: N-channel TrenchMOS logic level FET 
    • PHD9NQ20T: N-channel TrenchMOS standard level FET 
    • PHK04P02T: P-channel vertical D-MOS logic level FET 
    • PHK12NQ03LT: N-channel TrenchMOS logic level FET 
    • PHK12NQ10T: N-channel TrenchMOS standard level FET 
    • PHK13N03LT: N-channel TrenchMOS logic level FET 
    • PHK18NQ03LT: N-channel TrenchMOS logic level FET 
    • PHK24NQ04LT: PHK24NQ04LT 
    • PHK28NQ03LT: N-channel TrenchMOS logic level FET 
    • PHK31NQ03LT: N-channel TrenchMOS logic level FET 
    • PHK4NQ10T: PHK4NQ10T 
    • PHK4NQ20T: N-channel TrenchMOS standard level FET 
    • PHK5NQ15T: N-channel TrenchMOS standard level FET 
    • PHKD13N03LT: Dual N-channel TrenchMOS logic level FET 
    • PHKD3NQ10T: Dual N-channel TrenchMOS standard level FET 
    • PHKD6N02LT: Dual N-channel TrenchMOS logic level FET 
    • PHN203: Dual N-channel TrenchMOS logic level FET 
    • PHN210: Dual N-channel TrenchMOS intermediate level FET 
    • PHN210T: Dual N-channel TrenchMOS intermediate level FET 
    • PHP101NQ03LT: N-channel TrenchMOS logic level FET 
    • PHP165NQ08T: N-channel TrenchMOS SiliconMAX standard level FET 
    • PHP18NQ10T: N-channel TrenchMOS standard level FET 
    • PHP18NQ11T: N-channel TrenchMOS standard level FET 
    • PHP191NQ06LT: N-channel TrenchMOS logic level FET 
    • PHP20N06T: N-channel TrenchMOS standard level FET 
    • PHP20NQ20T: N-channel TrenchMOS standard level FET 
    • PHP225: Dual P-channel intermediate level FET 
    • PHP23NQ11T: N-channel TrenchMOS standard level FET 
    • PHP27NQ11T: N-channel TrenchMOS standard level FET 
    • PHP28NQ15T: N-channel TrenchMOS standard level FET 
    • PHP29N08T: N-channel TrenchMOS standard level FET 
    • PHP30NQ15T: N-channel TrenchMOS standard level FET 
    • PHP33NQ20T: N-channel TrenchMOS standard level FET 
    • PHP34NQ11T: N-channel TrenchMOS standard level FET 
    • PHP36N03LT: N-channel TrenchMOS logic level FET 
    • PHP45NQ10T: N-channel TrenchMOS standard level FET 
    • PHP45NQ11T: N-channel TrenchMOS standard level FET 
    • PHP52N06T: N-channel TrenchMOS standard level FET 
    • PHP54N06T: N-channel TrenchMOS standard level FET 
    • PHP79NQ08LT: N-channel TrenchMOS logic level FET 
    • PHP9NQ20T: N-channel TrenchMOS standard level FET 
    • PHT4NQ10LT: N-channel TrenchMOS logic level FET 
    • PHT4NQ10T: N-channel TrenchMOS standard level FET 
    • PHT6N06LT: N-channel TrenchMOS logic level FET 
    • PHT6N06T: N-channel TrenchMOS standard level FET 
    • PHT6NQ10T: N-channel TrenchMOS standard level FET 
    • PHT8N06LT: N-channel TrenchMOS logic level FET 
    • PMBF107: PMBF107 
    • PMBF170: N-channel TrenchMOS intermediate level FET 
    • PMC85XP: 30 V P-channel MOSFET with pre-biased NPN transistor 
    • PMCM4401VNE: 12V, N-channel Trench MOSFET 
    • PMCM4401VPE: 12 V, P-channel Trench MOSFET 
    • PMCM440VNE: 12 V, N-channel Trench MOSFET 
    • PMCM6501VNE: 12 V, N-channel Trench MOSFET 
    • PMCM6501VPE: 12 V, P-channel Trench MOSFET 
    • PMCM650VNE: 12 V, N-channel Trench MOSFET 
    • PMCPB5530X: 20 V, complementary Trench MOSFET 
    • PMDPB28UN: 20 V, dual N-channel Trench MOSFET 
    • PMDPB30XN: 20 V, dual N-channel Trench MOSFET 
    • PMDPB38UNE: 20 V dual N-channel Trench MOSFET 
    • PMDPB42UN: 20 V, dual N-channel Trench MOSFET 
    • PMDPB55XP: 20 V, dual P-channel Trench MOSFET 
    • PMDPB56XN: 30 V, dual N-channel Trench MOSFET 
    • PMDPB56XNEA: 30 V, dual N-channel Trench MOSFET 
    • PMDPB58UPE: 20 V dual P-channel Trench MOSFET 
    • PMDPB65UP: 20 V, 3.5 A dual P-channel Trench MOSFET 
    • PMDPB70EN: 30 V, dual N-channel Trench MOSFET 
    • PMDPB70XP: 30 V, dual P-channel Trench MOSFET 
    • PMDPB70XPE: 20 V dual P-channel Trench MOSFET 
    • PMDPB80XP: 20 V, dual P-channel Trench MOSFET 
    • PMDPB85UPE: 20 V dual P-channel Trench MOSFET 
    • PMDPB95XNE: 30 V dual N-channel Trench MOSFET 
    • PMDPB95XNE2: 30 V, dual N-channel Trench MOSFET 
    • PMDT290UCE: 20 / 20 V, 800 / 550 mA N/P-channel Trench MOSFET 
    • PMDT290UNE: 20 V, 800 mA dual N-channel Trench MOSFET 
    • PMDT670UPE: 20 V, 550 mA dual P-channel Trench MOSFET 
    • PMF170XP: 20 V, 1 A P-channel Trench MOSFET 
    • PMF250XN: 30 V, 0.9 A N-channel Trench MOSFET 
    • PMF250XNE: 30V N-channel Trench MOSFET 
    • PMF280UN: N-channel TrenchMOS ultra low level FET 
    • PMF290XN: N-channel TrenchMOS extremely low level FET 
    • PMF370XN: N-channel TrenchMOS extremely low level FET 
    • PMF3800SN: N-channel TrenchMOS standard level FET 
    • PMF400UN: N-channel TrenchMOS ultra low level FET 
    • PMF63UN: 20 V, single N-channel Trench MOSFET 
    • PMF63UNE: 20 V, N-channel Trench MOSFET 
    • PMF77XN: 30 V, single N-channel Trench MOSFET 
    • PMF780SN: N-channel TrenchMOS standard level FET 
    • PMF87EN: 30 V, single N-channel Trench MOSFET 
    • PMFPB6532UP: 20 V, 3.5 A / 320 mV VF P-channel MOSFET-Schottky combination 
    • PMFPB6545UP: 20 V, 3.5 A / 440 mV VF P-channel MOSFET-Schottky combination 
    • PMFPB8032XP: 20 V, 3.7 A / 320 mV VF P-channel MOSFET-Schottky combination 
    • PMFPB8040XP: 20 V, 3.7 A / 440 mV VF P-channel MOSFET-Schottky combination 
    • PMG370XN: N-channel TrenchMOS extremely low level FET 
    • PMG45UN: 20 V, single N-channel Trench MOSFET 
    • PMG85XP: 20 V, 2 A P-channel Trench MOSFET 
    • PMGD130UN: 20 V, dual N-channel Trench MOSFET 
    • PMGD175XN: 30 V, dual N-channel Trench MOSFET 
    • PMGD175XNE: 30 V, Dual N-channel Trench MOSFET 
    • PMGD280UN: Dual N-channel TrenchMOS ultra low level FET 
    • PMGD290UCEA: 20 / 20 V, 725 / 500 mA N/P-channel Trench MOSFET 
    • PMGD290XN: Dual N-channel TrenchMOS extremely low level FET 
    • PMGD370XN: Dual N-channel TrechMOS extremely low level FET 
    • PMGD400UN: Dual N-channel TrenchMOS ultra low level FET 
    • PMGD780SN: Dual N-channel TrenchMOS standard level FET 
    • PMGD8000LN: Dual N-channel TrenchMOS logic level FET 
    • PMK30EP: P-channel TrenchMOS extremely low level FET 
    • PMK35EP: P-channel TrenchMOS extremely low level FET 
    • PMK50XP: P-channel TrenchMOS extremely low level FET 
    • PML260SN: N-channel TrenchMOS standard level FET 
    • PML340SN: N-channel TrenchMOS standard level FET 
    • PMN16XNE: 20 V, N-channel Trench MOSFET 
    • PMN20EN: 30 V, 6.7 A N-channel Trench MOSFET 
    • PMN22XN: 30 V, single N-channel Trench MOSFET 
    • PMN23UN: N-channel TrenchMOS ultra low level FET 
    • PMN25EN: 30 V, 6.2 A N-channel Trench MOSFET 
    • PMN25UN: 20 V, 6 A N-channel Trench MOSFET 
    • PMN27UN: N-channel TrenchMOS ultra low level FET 
    • PMN27UP: 20 V, 5.7 A P-channel Trench MOSFET 
    • PMN27XPE: 20 V, single P-channel Trench MOSFET 
    • PMN28UN: N-channel TrenchMOS ultra low level FET 
    • PMN30UN: 30 V, N-channel Trench MOSFET 
    • PMN30UNE: 20 V, N-channel Trench MOSFET 
    • PMN30XP: 20 V, P-channel Trench MOSFET 
    • PMN34LN: N-channel TrenchMOS logic level FET 
    • PMN34UN: N-channel TrenchMOS ultra low level FET 
    • PMN34UP: 20 V, 5 A P-channel Trench MOSFET 
    • PMN35EN: 30 V, 5.1 A N-channel Trench MOSFET 
    • PMN38EN: N-channel TrenchMOS logic level FET 
    • PMN40ENE: 30 V, N-channel Trench MOSFET 
    • PMN40LN: N-channel TrenchMOS logic level FET 
    • PMN40UPE: 20 V, single P-channel Trench MOSFET 
    • PMN42XPE: 20 V, single P-channel Trench MOSFET 
    • PMN45EN: N-channel TrenchMOS logic level FET 
    • PMN48XP: 20 V, 4.1 A P-channel Trench MOSFET 
    • PMN49EN: N-channel TrenchMOS logic level FET 
    • PMN50UPE: 20 V, single P-channel Trench MOSFET 
    • PMN50XP: P-channel TrenchMOS extremely low level FET 
    • PMN52XP: 20 V, P-channel Trench MOSFET 
    • PMN55LN: N-channel TrenchMOS logic level FET 
    • PMN70XP: 20 V, P-channel Trench MOSFET 
    • PMN70XPE: 20 V, single P-channel Trench MOSFET 
    • PMN80XP: 20 V, single P-channel Trench MOSFET 
    • PMPB10XNE: 20 V, single N-channel Trench MOSFET 
    • PMPB11EN: 30 V N-channel Trench MOSFET 
    • PMPB12UN: 20 V single N-channel Trench MOSFET 
    • PMPB12UNE: 20 V, N-channel Trench MOSFET 
    • PMPB13XNE: 30 V, single N-channel Trench MOSFET 
    • PMPB15XN: 20 V, single N-channel Trench MOSFET 
    • PMPB15XP: 12 V, single P-channel Trench MOSFET 
    • PMPB16XN: 30 V, single N-channel Trench MOSFET 
    • PMPB19XP: 20 V, single P-channel Trench MOSFET 
    • PMPB20EN: 30 V N-channel Trench MOSFET 
    • PMPB20UN: 20 V, single N-channel Trench MOSFET 
    • PMPB20XPE: 20 V, single P-channel Trench MOSFET 
    • PMPB215ENEA: 80 V, single N-channel Trench MOSFET 
    • PMPB23XNE: 20 V, single N-channel Trench MOSFET 
    • PMPB27EP: 30 V, single P-channel Trench MOSFET 
    • PMPB29XNE: 30 V, single N-channel Trench MOSFET 
    • PMPB29XPE: 20 V, single P-channel Trench MOSFET 
    • PMPB33XN: 30 V single N-channel Trench MOSFET 
    • PMPB33XP: 20 V, single P-channel Trench MOSFET 
    • PMPB40SNA: 60 V N-channel Trench MOSFET 
    • PMPB43XPE: 20 V, single P-channel Trench MOSFET 
    • PMPB47XP: 30 V, single P-channel Trench MOSFET 
    • PMPB48EP: 30 V, single P-channel Trench MOSFET 
    • PMPB85ENEA: 60 V, single N-channel Trench MOSFET 
    • PMPB95ENEA: 80 V, single N-channel Trench MOSFET 
    • PMR280UN: N-channel TrenchMOS ultra low level FET 
    • PMR290UNE: 20 V, 700 mA N-channel Trench MOSFET 
    • PMR290XN: N-channel TrenchMOS extremely low level FET 
    • PMR370XN: N-channel TrenchMOS extremely low level FET 
    • PMR400UN: N-channel TrenchMOS ultra low level FET 
    • PMR670UPE: 20 V, 480 mA P-channel Trench MOSFET 
    • PMR780SN: N-channel TrenchMOS intermediate level FET 
    • PMT200EN: 100 V N-channel Trench MOSFET 
    • PMT21EN: 30 V, 7.4 A N-channel Trench MOSFET 
    • PMT29EN: 30 V, 6 A N-channel Trench MOSFET 
    • PMT760EN: 100 V N-channel Trench MOSFET 
    • PMV117EN: N-channel TrenchMOS logic level FET 
    • PMV130ENEA: 40 V, N-channel Trench MOSFET 
    • PMV160UP: 20 V, 1.2 A P-channel Trench MOSFET 
    • PMV16UN: 20 V, 5.8 A N-channel Trench MOSFET 
    • PMV16XN: 20 V, N-channel Trench MOSFET 
    • PMV170UN: 20 V, single N-channel Trench MOSFET 
    • PMV185XN: 30 V, single N-channel Trench MOSFET 
    • PMV20EN: 30 V, N-channel Trench MOSFET 
    • PMV20XN: 30 V, 4.8 A N-channel Trench MOSFET 
    • PMV20XNE: 30 V, N-channel Trench MOSFET 
    • PMV213SN: N-channel TrenchMOS standard level FET 
    • PMV22EN: 30 V, 5.2 A N-channel Trench MOSFET 
    • PMV250EPEA: 40 V, P-channel Trench MOSFET 
    • PMV27UPE: 20 V, P-channel Trench MOSFET 
    • PMV27UPEA: 20 V, P-channel Trench MOSFET 
    • PMV28UN: 20 V, 3.3 A N-channel Trench MOSFET 
    • PMV30UN: N-channel TrenchMOS ultra low level FET 
    • PMV30UN2: 20 V, N-channel Trench MOSFET 
    • PMV30XN: 20 V, 3.2 A N-channel Trench MOSFET 
    • PMV31XN: N-channel TrenchMOS FET 
    • PMV32UP: 20 V, 4 A P-channel Trench MOSFET 
    • PMV33UPE: 20 V, single P-channel Trench MOSFET 
    • PMV37EN: 30 V, 3.1 A N-channel Trench MOSFET 
    • PMV37EN2: 30 V, N-channel Trench MOSFET 
    • PMV40UN: N-channel TrenchMOS ultra low level FET 
    • PMV40UN2: 30 V, N-channel Trench MOSFET 
    • PMV42ENE: 30 V, N-channel Trench MOSFET 
    • PMV45EN: N-channel TrenchMOS logic level FET 
    • PMV45EN2: 30 V, N-channel Trench MOSFET 
    • PMV48XP: 20 V, 3.5 A P-channel Trench MOSFET 
    • PMV50UPE: 20 V, single P-channel Trench MOSFET 
    • PMV50XP: 20 V, P-channel Trench MOSFET 
    • PMV56XN: N-channel TrenchMOS extremely low level FET 
    • PMV60EN: N-channel TrenchMOS logic level FET 
    • PMV65UN: 20 V, single N-channel Trench MOSFET 
    • PMV65UNE: 20 V, N-channel Trench MOSFET 
    • PMV65XP: 20 V, single P-channel Trench MOSFET 
    • PMV65XPE: 20 V, P-channel Trench MOSFET 
    • PMV75UP: 20 V, P-channel Trench MOSFET 
    • PMV90EN: 30 V, single N-channel Trench MOSFET 
    • PMV90ENE: 30 V, N-channel Trench MOSFET 
    • PMZ1000UN: N-channel TrenchMOS standard level FET 
    • PMZ1200UPE: 30 V, P-channel Trench MOSFET 
    • PMZ130UNE: 20 V, N-channel Trench MOSFET 
    • PMZ200UNE: 30 V, N-channel Trench MOSFET 
    • PMZ250UN: N-channel TrenchMOS extremely low level FET 
    • PMZ270XN: N-channel TrenchMOS extremely low level FET 
    • PMZ290UN: 20 V, single N-channel Trench MOSFET 
    • PMZ290UNE: 20 V, N-channel Trench MOSFET 
    • PMZ290UNE2: 20 V, N-channel Trench MOSFET 
    • PMZ320UPE: 30 V, P-channel Trench MOSFET 
    • PMZ350UPE: 20 V, P-channel Trench MOSFET 
    • PMZ350XN: N-channel TrenchMOS standard level FET 
    • PMZ370UNE: 30 V, N-channel Trench MOSFET 
    • PMZ390UN: 30 V, N-channel Trench MOSFET 
    • PMZ390UNE: 30 V, N-channel Trench MOSFET 
    • PMZ550UNE: 30 V, N-channel Trench MOSFET 
    • PMZ600UNE: 20 V, N-channel Trench MOSFET 
    • PMZ760SN: N-channel TrenchMOS standard level FET 
    • PMZ950UPE: 20 V, P-channel Trench MOSFET 
    • PMZB1200UPE: 30 V, P-channel Trench MOSFET 
    • PMZB150UNE: 20 V, N-channel Trench MOSFET 
    • PMZB200UNE: 30 V, N-channel Trench MOSFET 
    • PMZB290UN: 20 V, single N-channel Trench MOSFET 
    • PMZB290UNE: 20 V, single N-channel Trench MOSFET 
    • PMZB290UNE2: 20 V, N-channel Trench MOSFET 
    • PMZB300XN: 20 V, single N-channel Trench MOSFET 
    • PMZB320UPE: 30 V, P-channel Trench MOSFET 
    • PMZB350UPE: 20 V, single P-channel Trench MOSFET 
    • PMZB370UNE: 30 V, single N-channel Trench MOSFET 
    • PMZB380XN: 30 V, single N-channel Trench MOSFET 
    • PMZB390UNE: 30 V, N-channel Trench MOSFET 
    • PMZB420UN: 30 V, single N-channel Trench MOSFET 
    • PMZB550UNE: 30 V, N-channel Trench MOSFET 
    • PMZB600UNE: 20 V, N-channel Trench MOSFET 
    • PMZB670UPE: 20 V, single P-channel Trench MOSFET 
    • PMZB790SN: 60 V, single N-channel Trench MOSFET 
    • PMZB950UPE: 20 V, P-channel Trench MOSFET 
    • PSMN003-30P: N-channel TrenchMOS intermediate level FET 
    • PSMN004-60B: N-channel TrenchMOS SiliconMAX standard level FET 
    • PSMN005-30K: N-channel TrenchMOS SiliconMAX logic level FET 
    • PSMN005-55B: N-channel TrenchMOS SiliconMAX logic level FET 
    • PSMN005-75B: N-channel TrenchMOS SiliconMAX standard level FET 
    • PSMN005-75P: N-channel TrenchMOS SiliconMAX standard level FET 
    • PSMN006-20K: N-channel TrenchMOS SiliconMAX ultra low level FET 
    • PSMN008-75B: N-channel TrenchMOS SiliconMAX standard level FET 
    • PSMN008-75P: N-channel TrenchMOS SiliconMAX standard level FET 
    • PSMN009-100B: N-channel TrenchMOS SiliconMAX standard level FET 
    • PSMN009-100P: N-channel TrenchMOS SiliconMAX standard level FET 
    • PSMN010-25YLC: N-channel 25 V 10.6 mΩ logic level MOSFET in LFPAK using NextPower technology 
    • PSMN010-80YL: N-channel 80 V, 10 mΩ logic level MOSFET in LFPAK56 
    • PSMN011-30YL: N-channel 10.7 mΩ 30 V TrenchMOS logic level FET in LFPAK 
    • PSMN011-30YLC: N-channel 30 V 11.6 mΩ logic level MOSFET in LFPAK using NextPower technology 
    • PSMN011-60ML: N-channel 60 V 11.3 mΩ logic level MOSFET in LFPAK33 
    • PSMN011-60MS: N-channel 60 V 11.3 mΩ standard level MOSFET in LFPAK33 
    • PSMN011-80YS: N-channel LFPAK 80 V 11 mΩ standard level MOSFET 
    • PSMN012-100YL: N-channel 100 V, 12 mΩ logic level MOSFET in LFPAK56 
    • PSMN012-100YS: N-channel 100V 12mΩ standard level MOSFET in LFPAK 
    • PSMN012-25YLC: N-channel 25 V 12.6 mΩ logic level MOSFET in LFPAK using NextPower technology 
    • PSMN012-60YS: N-channel LFPAK 60 V, 11.1 mΩ standard level MOSFET 
    • PSMN012-80BS: N-channel 80 V 11 mΩ standard level MOSFET in D2PAK 
    • PSMN012-80PS: N-channel 80 V 11 mΩ standard level MOSFET 
    • PSMN013-100BS: N-channel 100V 13.9mΩ standard level MOSFET in D2PAK 
    • PSMN013-100ES: N-channel 100V 13.9mΩ standard level MOSFET in I2PAK. 
    • PSMN013-100PS: N-channel 100V 13.9mΩ standard level MOSFET in TO220. 
    • PSMN013-100XS: N-channel 100V 13 mΩ standard level MOSFET in TO220F (SOT186A) 
    • PSMN013-100YSE: N-channel 100 V 13 mΩ standard level MOSFET in LFPAK56 
    • PSMN013-30LL: N-channel DFN3333-8 30 V 13 mΩ logic level MOSFET 
    • PSMN013-30MLC: N-channel 30 V 13.6 mΩ logic level MOSFET in LFPAK33 using NextPower Technology 
    • PSMN013-30YLC: N-channel 30 V 13.6 mΩ logic level MOSFET in LFPAK using NextPower technology 
    • PSMN013-60YL: N-channel 60 V, 13 mΩ logic level MOSFET in LFPAK56 
    • PSMN013-80YS: N-channel LFPAK 80 V 12.9 mΩ standard level MOSFET 
    • PSMN014-40YS: N-channel LFPAK 40 V, 14 mΩ standard level MOSFET 
    • PSMN014-60LS: N-channel DFN3333-8 60 V 14 mΩ standard level MOSFET 
    • PSMN014-80YL: N-channel 80 V, 14 mΩ logic level MOSFET in LFPAK56 
    • PSMN015-100B: N-channel TrenchMOS SiliconMAX standard level FET 
    • PSMN015-100P: N-channel TrenchMOS SiliconMAX standard level FET 
    • PSMN015-100YL: N-channel 100 V, 15 mΩ logic level MOSFET in LFPAK56 
    • PSMN015-110P: N-channel TrenchMOS SiliconMAX standard level FET 
    • PSMN015-60BS: N-channel 60 V 14.8 mΩ standard level MOSFET in D2PAK 
    • PSMN015-60PS: N-channel 60 V 14.8 mΩ standard level MOSFET 
    • PSMN016-100BS: N-channel 100V 16 mΩ standard level MOSFET in D2PAK 
    • PSMN016-100PS: N-channel 100V 16 mΩ standard level MOSFET in TO-220 
    • PSMN016-100XS: N-channel 100V 16 mΩ standard level MOSFET in TO220F (SOT186A) 
    • PSMN016-100YS: N-channel 100 V 16.3 mΩ standard level MOSFET in LFPAK 
    • PSMN017-30BL: N-channel 30 V 17 mΩ logic level MOSFET in D2PAK 
    • PSMN017-30EL: N-channel 30 V 17 mΩ logic level MOSFET in I2PAK 
    • PSMN017-30LL: N-channel DFN3333-8 30 V 17 mΩ logic level MOSFET 
    • PSMN017-30PL: N-channel 30 V 17 mΩ logic level MOSFET in TO220 
    • PSMN017-60YS: N-channel LFPAK 60 V 15.7 mΩ standard level MOSFET 
    • PSMN017-80BS: N-channel 80 V 17 mΩ standard level MOSFET in D2PAK 
    • PSMN017-80PS: N-channel 80 V 17 mΩ standard level MOSFET in TO220 
    • PSMN018-80YS: N-channel LFPAK 80 V 18 mΩ standard level MOSFET 
    • PSMN019-100YL: N-channel 100 V, 19 mΩ logic level MOSFET in LFPAK56 
    • PSMN020-100YS: N-channel 100V 20.5mΩ standard level MOSFET in LFPAK 
    • PSMN020-30MLC: N-channel 30 V 18.1 mΩ logic level MOSFET in LFPAK33 using TrenchMOS Technology 
    • PSMN021-100YL: N-channel 100 V, 21 mΩ logic level MOSFET in LFPAK56 
    • PSMN022-30BL: N-channel 30 V 22.6 mΩ logic level MOSFET in D2PAK 
    • PSMN022-30PL: N-channel 30 V 22 mΩ logic level MOSFET 
    • PSMN023-40YLC: N-channel 40 V 23mΩ logic level MOSFET in LFPAK using NextPower technology 
    • PSMN025-100D: N-channel TrenchMOS SiliconMAX standard level FET 
    • PSMN025-80YL: N-channel 80 V, 25 mΩ logic level MOSFET in LFPAK56 
    • PSMN026-80YS: N-channel LFPAK 80 V 27.5 mΩ standard level MOSFET 
    • PSMN027-100BS: N-channel 100V 26.8 mΩ standard level MOSFET in D2PAK. 
    • PSMN027-100PS: N-channel 100V 26.8 mΩ standard level MOSFET in TO220. 
    • PSMN027-100XS: N-channel 100V 26.8 mΩ standard level MOSFET in TO220F (SOT186A) 
    • PSMN028-100YS: N-channel LFPAK 100V 27.5 mΩ standard level MOSFET 
    • PSMN030-150B: N-channel TrenchMOS SiliconMAX standard level FET 
    • PSMN030-150P: N-channel TrenchMOS SiliconMAX standard level FET 
    • PSMN030-60YS: N-channel LFPAK 60 V 24.7 mΩ standard level MOSFET 
    • PSMN034-100BS: N-channel 100 V 34.5 mΩ standard level MOSFET in D2PAK. 
    • PSMN034-100PS: N-channel 100 V 34.5 mΩ standard level MOSFET in TO220. 
    • PSMN035-100LS: N-channel DFN3333-8 100 V 32 mΩ standard level MOSFET 
    • PSMN035-150B: N-channel TrenchMOS SiliconMAX standard level FET 
    • PSMN035-150P: N-channel TrenchMOS SiliconMAX standard level FET 
    • PSMN038-100K: N-channel TrenchMOS SiliconMAX standard level FET 
    • PSMN038-100YL: N-channel 100 V 37.5 mΩ logic level MOSFET in LFPAK56 
    • PSMN039-100YS: N-channel LFPAK 100 V 39.5 mΩ standard level MOSFET 
    • PSMN040-100MSE: N-channel 100 V 36.6 mΩ standard level MOSFET in LFPAK33 designed specifically for high power PoE applications 
    • PSMN041-80YL: N-channel 80 V 41 mΩ logic level MOSFET in LFPAK56 
    • PSMN045-80YS: N-channel LFPAK 80 V 45 mΩ standard level MOSFET 
    • PSMN050-80BS: N-channel 80 V 46 mΩ standard level MOSFET in D2PAK 
    • PSMN050-80PS: N-channel 80 V 46 mΩ standard level MOSFET 
    • PSMN057-200B: N-channel TrenchMOS SiliconMAX standard level FET 
    • PSMN057-200P: N-channel TrenchMOS SiliconMAX standard level FET 
    • PSMN059-150Y: N-channel TrenchMOS SiliconMAX standard level FET 
    • PSMN063-150D: N-channel TrenchMOS SiliconMAX standard level FET 
    • PSMN069-100YS: N-channel LFPAK 100 V 72.4 mΩ standard level MOSFET 
    • PSMN070-200B: N-channel TrenchMOS SiliconMAX standard level FET 
    • PSMN070-200P: N-channel TrenchMOS SiliconMAX standard level FET 
    • PSMN075-100MSE: N-channel 100 V 71 mΩ standard level MOSFET in LFPAK33 designed specifically for PoE applications 
    • PSMN085-150K: N-channel TrenchMOS SiliconMAX standard level FET 
    • PSMN0R7-25YLD: N-channel 25 V, 0.72 mΩ, 300 A logic level MOSFET in LFPAK56 using NextPowerS3 Technology 
    • PSMN0R9-25YLC: N-channel 25 V 0.99 mΩ logic level MOSFET in LFPAK using NextPower technology 
    • PSMN0R9-25YLD: N-channel 25 V, 0.85 mΩ, 300 A logic level MOSFET in LFPAK56 using NextPowerS3 Technology 
    • PSMN0R9-30YLD: N-channel 30 V, 0.87 mΩ, 300 A logic level MOSFET in LFPAK56 using NextPowerS3 Technology 
    • PSMN102-200Y: N-channel TrenchMOS SiliconMAX standard level FET 
    • PSMN130-200D: N-channel TrenchMOS SiliconMAX standard level FET 
    • PSMN165-200K: N-channel TrenchMOS SiliconMAX standard level FET 
    • PSMN1R0-25YLD: N-channel 25 V, 1.0 mΩ, 240 A logic level MOSFET in LFPAK56 using NextPowerS3 Technology 
    • PSMN1R0-30YLC: N-channel 30 V 1.15 mΩ logic level MOSFET in LFPAK using NextPower technology 
    • PSMN1R0-30YLD: N-channel 30 V, 1.0 mΩ, 300 A logic level MOSFET in LFPAK56 using NextPowerS3 Technology 
    • PSMN1R0-40YLD: N-channel 40 V 1.1 mΩ logic level MOSFET in LFPAK56 using NextPower-S3 Schottky-Plus technology 
    • PSMN1R1-25YLC: N-channel 25 V 1.15 mΩ logic level MOSFET in LFPAK using NextPower technology 
    • PSMN1R1-30EL: N-channel 30 V 1.3 mΩ logic level MOSFET in I2PAK 
    • PSMN1R1-30PL: N-channel 30 V 1.3 mΩ logic level MOSFET in TO-220 
    • PSMN1R1-40BS: N-channel 40 V 1.3 mΩ standard level MOSFET in D2PAK 
    • PSMN1R2-25YL: N-channel 25 V 1.2 mΩ logic level MOSFET in LFPAK 
    • PSMN1R2-25YLC: N-channel 25 V 1.3 mΩ logic level MOSFET in LFPAK using NextPower technology 
    • PSMN1R2-25YLD: N-channel 25 V, 1.2 mΩ, 230 A logic level MOSFET in LFPAK56 using NextPowerS3 Technology 
    • PSMN1R2-30YLC: N-channel 30 V 1.25mΩ logic level MOSFET in LFPAK using NextPower technology 
    • PSMN1R2-30YLD: N-channel 30 V, 1.2 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology 
    • PSMN1R3-30YL: N-channel 30 V 1.3 mΩ logic level MOSFET in LFPAK 
    • PSMN1R4-30YLD: N-channel 30 V, 1.4 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology 
    • PSMN1R4-40YLD: N-channel 40 V 1.4 mΩ logic level MOSFET in LFPAK56 using NextPower-S3 technology 
    • PSMN1R5-25YL: N-channel TrenchMOS logic level FET 
    • PSMN1R5-30BLE: N-channel 30 V 1.5 mΩ logic level MOSFET in D2PAK 
    • PSMN1R5-30YL: N-channel 30 V 1.5 mΩ logic level MOSFET in LFPAK 
    • PSMN1R5-30YLC: N-channel 30 V 1.55mΩ logic level MOSFET in LFPAK using NextPower technology 
    • PSMN1R5-40ES: N-channel 40 V 1.6 mΩ standard level MOSFET in I2PAK. 
    • PSMN1R5-40PS: N-channel 40 V 1.6 mΩ standard level MOSFET in TO220 
    • PSMN1R6-30BL: N-channel 30 V 1.9 mΩ logic level MOSFET in D2PAK 
    • PSMN1R6-30PL: N-channel 30 V 1.7 mΩ logic level MOSFET 
    • PSMN1R6-40YLC: N-channel 40 V 1.55 mΩ logic level MOSFET in LFPAK using NextPower technology 
    • PSMN1R7-25YLC: N-channel 25 V 1.9 mΩ logic level MOSFET in LFPAK using NextPower technology 
    • PSMN1R7-25YLD: N-channel 25 V, 1.75 mΩ, 170 A logic level MOSFET in LFPAK56 using NextPowerS3 Technology 
    • PSMN1R7-30YL: N-channel 30 V 1.7 mΩ logic level MOSFET in LFPAK 
    • PSMN1R7-60BS: N-channel 60 V 2 mΩ standard level MOSFET in D2PAK 
    • PSMN1R8-30BL: N-channel 30 V, 1.8 mΩ logic level MOSFET in D2PAK 
    • PSMN1R8-30PL: N-channel 30 V, 1.8 mΩ logic level MOSFET in TO-220 
    • PSMN1R8-40YLC: N-channel 40 V 1.8 mΩ logic level MOSFET in LFPAK using NextPower technology 
    • PSMN1R9-25YLC: N-channel 25 V 2.05 mΩ logic level MOSFET in LFPAK using NextPower technology 
    • PSMN1R9-40PL: N-channel 40 V, 1.7 mΩ logic level MOSFET in SOT78 
    • PSMN2R0-25MLD: N-channel 25 V, 2.1 mΩ logic level MOSFET in LFPAK33 using NextPowerS3 Technology 
    • PSMN2R0-25YLD: N-channel 25 V, 2.09 mΩ, 140 A logic level MOSFET in LFPAK56 using NextPowerS3 Technology 
    • PSMN2R0-30BL: N-channel 30 V 2.1 mΩ logic level MOSFET in D2PAK 
    • PSMN2R0-30PL: N-channel 30 V 2.1 mΩ logic level MOSFET 
    • PSMN2R0-30YL: N-channel 30 V 2 mΩ logic level MOSFET in LFPAK 
    • PSMN2R0-30YLD: N-channel 30 V, 2.0 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology 
    • PSMN2R0-30YLE: N-channel 30 V 2 mΩ logic level MOSFET in LFPAK 
    • PSMN2R0-60ES: N-channel 60 V 2.2 mΩ standard level MOSFET in I2PAK 
    • PSMN2R0-60PS: N-channel 60 V 2.2 mΩ standard level MOSFET in TO-220 
    • PSMN2R1-40PL: N-channel 40 V, 2.2 mΩ logic level MOSFET in SOT78 
    • PSMN2R2-25YLC: N-channel 25 V 2.4 mΩ logic level MOSFET in LFPAK using NextPower technology 
    • PSMN2R2-30YLC: N-channel 30 V 2.15 mΩ logic level MOSFET in LFPAK using NextPower technology 
    • PSMN2R2-40BS: N-channel 40 V 2.2 mΩ standard level MOSFET in D2PAK 
    • PSMN2R2-40PS: N-channel 40 V 2.1 mΩ standard level MOSFET 
    • PSMN2R4-30MLD: N-channel 30 V, 2.4 mΩ logic level MOSFET in LFPAK33 using NextPowerS3 Technology 
    • PSMN2R4-30YLD: N-channel 30 V, 2.4 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology 
    • PSMN2R5-30YL: N-channel 30 V 2.4 mΩ logic level MOSFET in LFPAK 
    • PSMN2R5-60PL: N-channel 60 V, 2.6 mΩ logic level MOSFET in SOT78 
    • PSMN2R6-30YLC: N-channel 30 V 2.8 mΩ logic level MOSFET in LFPAK using NextPower technology 
    • PSMN2R6-40YS: N-channel LFPAK 40 V 2.8 mΩ standard level MOSFET 
    • PSMN2R6-60PS: N-channel 60 V, 2.6 mΩ standard level MOSFET in SOT78 
    • PSMN2R7-30BL: N-channel 30 V 3.0 mΩ logic level MOSFET in D2PAK 
    • PSMN2R7-30PL: N-channel 30 V 2.7 mΩ logic level MOSFET in TO-220 
    • PSMN2R8-25MLC: N-channel 25 V 2.8 mΩ logic level MOSFET in LFPAK33 using NextPower Technology 
    • PSMN2R8-40BS: N-channel 40 V 2.9 mΩ standard level MOSFET in D2PAK 
    • PSMN2R8-40PS: N-channel TO220 40 V 2.8 mΩ standard level MOSFET 
    • PSMN2R8-80BS: N-channel 80 V, 3 mΩ standard level FET in D2PAK 
    • PSMN2R9-25YLC: N-channel 25 V 3.15 mΩ logic level MOSFET in LFPAK using NextPower technology 
    • PSMN2R9-30MLC: N-channel 30 V 2.95 mΩ logic level MOSFET in LFPAK33 using NextPower Technology 
    • PSMN3R0-30MLC: N-channel 30 V 3.15mΩ logic level MOSFET in LFPAK33 using NextPower Technology 
    • PSMN3R0-30YL: N-channel 30 V 3 mΩ logic level MOSFET in LFPAK 
    • PSMN3R0-30YLD: N-channel 30 V, 3.0 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology 
    • PSMN3R0-60BS: N-channel 60 V 3.2 mΩ standard level MOSFET in D2PAK 
    • PSMN3R0-60ES: N-channel 60 V 3.0 mΩ standard level MOSFET in I2PAK. 
    • PSMN3R0-60PS: N-channel 60 V 3.0 mΩ standard level MOSFET 
    • PSMN3R2-25YLC: N-channel 25 V 3.4 mΩ logic level MOSFET in LFPAK using NextPower technology 
    • PSMN3R2-30YLC: N-channel 30 V 3.5mΩ logic level MOSFET in LFPAK using NextPower technology 
    • PSMN3R3-40YS: N-channel LFPAK 40 V 3.3 mΩ standard level MOSFET 
    • PSMN3R3-60PL: N-channel 60 V, 3.4 mΩ logic level MOSFET in SOT78 
    • PSMN3R3-80BS: N-channel 80 V, 3.5 mΩ standard level MOSFET in D2PAK 
    • PSMN3R3-80ES: N-channel 80 V, 3.3 mΩ standard level MOSFET in I2PAK 
    • PSMN3R3-80PS: N-channel 80 V, 3.3 mΩ standard level MOSFET in TO-220 
    • PSMN3R4-30BL: N-channel 30 V 3.3 mΩ logic level MOSFET in D2PAK 
    • PSMN3R4-30BLE: N-channel 30 V 3.4 mΩ logic level MOSFET in D2PAK 
    • PSMN3R4-30PL: N-channel 30 V 3.4 mΩ logic level MOSFET 
    • PSMN3R5-25MLD: N-channel 25 V, 3.72 mΩ logic level MOSFET in LFPAK33 using NextPowerS3 Technology 
    • PSMN3R5-30LL: N-channel DFN3333-8 30 V 3.6 mΩ logic level MOSFET 
    • PSMN3R5-30YL: N-channel 30 V 3.5 mΩ logic level MOSFET in LFPAK 
    • PSMN3R5-80ES: N-channel 80 V, 3.5 mΩ standard level MOSFET in I2PAK 
    • PSMN3R5-80PS: N-channel 80 V, 3.5 mΩ standard level MOSFET in TO-220 
    • PSMN3R7-25YLC: N-channel 25 V 3.9 mΩ logic level MOSFET in LFPAK using NextPower technology 
    • PSMN3R7-30YLC: N-channel 30 V 3.95 mΩ logic level MOSFET in LFPAK using NextPower technology 
    • PSMN3R8-100BS: N-channel 100 V 3.9 mΩ standard level MOSFET in D2PAK 
    • PSMN3R9-25MLC: N-channel 25 V 4.15 mΩ logic level MOSFET in LFPAK33 using NextPower Technology 
    • PSMN3R9-60PS: N-channel 60 V, 3.9 mΩ standard level MOSFET in SOT78 
    • PSMN3R9-60XS: N-channel 60 V, 4.0 mΩ standard level MOSFET in TO220F (SOT186A) 
    • PSMN4R0-25YLC: N-channel 25 V 4.5 mΩ logic level MOSFET in LFPAK 
    • PSMN4R0-30YL: N-channel 30 V 4 mΩ logic level MOSFET in LFPAK 
    • PSMN4R0-30YLD: N-channel 30 V, 4.0 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology 
    • PSMN4R0-40YS: N-channel LFPAK 40 V 4.2 mΩ standard level MOSFET 
    • PSMN4R0-60YS: N-channel LFPAK 60 V, 4.0 mΩ standard level FET 
    • PSMN4R1-30YLC: N-channel 30 V 4.35mΩ logic level MOSFET in LFPAK using NextPower technology 
    • PSMN4R1-60YL: N-channel 60 V, 4.1 mΩ logic level MOSFET in LFPAK56 
    • PSMN4R2-30MLD: N-channel 30 V, 4.2 mΩ logic level MOSFET in LFPAK33 using NextPowerS3 Technology 
    • PSMN4R2-60PL: N-channel 60 V, 3.9 mΩ logic level MOSFET in SOT78 
    • PSMN4R3-100ES: N-channel 100 V 4.3 mΩ standard level MOSFET in I2PAK 
    • PSMN4R3-100PS: N-channel 100 V 4.3 mΩ standard level MOSFET in TO-220 
    • PSMN4R3-30BL: N-channel 30 V 4.1 mΩ logic level MOSFET in D2PAK 
    • PSMN4R3-30PL: N-channel 30 V 4.3 mΩ logic level MOSFET 
    • PSMN4R3-80BS: N-channel 80 V, 4.3 mΩ standard level MOSFET in D2PAK 
    • PSMN4R3-80ES: N-channel 80 V, 4.3 mΩ standard level MOSFET in I2PAK 
    • PSMN4R3-80PS: N-channel 80 V, 4.3 mΩ standard level MOSFET in TO220 
    • PSMN4R4-30MLC: N-channel 30 V 4.65 mΩ logic level MOSFET in LFPAK33 using NextPower Technology 
    • PSMN4R4-80BS: N-channel 80 V, 4.5 mΩ standard level MOSFET in D2PAK 
    • PSMN4R4-80PS: N-channel 80 V, 4.1 mΩ standard level FET 
    • PSMN4R5-30YLC: N-channel 30 V 4.8 mΩ logic level MOSFET in LFPAK using NextPower technology 
    • PSMN4R5-40BS: N-channel 40 V 4.5 mΩ standard level MOSFET in D2PAK 
    • PSMN4R5-40PS: N-channel 40 V 4.6 mΩ standard level MOSFET 
    • PSMN4R6-100XS: N-channel 100V 4.6 mΩ standard level MOSFET in TO220F (SOT186A) 
    • PSMN4R6-60BS: N-channel 60 V, 4.4 mΩ standard level MOSFET in D2PAK 
    • PSMN4R6-60PS: N-channel 60 V, 4.6 mΩ standard level MOSFET in TO220 
    • PSMN4R8-100BSE: N-channel 100 V 4.8 mΩ standard level MOSFET in D2PAK 
    • PSMN4R8-100PSE: N-channel 100 V 5 mΩ standard level MOSFET with improved SOA in TO220 package 
    • PSMN5R0-100BS: N-channel 100 V 5 mΩ standard level MOSFET in D2PAK 
    • PSMN5R0-100ES: N-channel 100 V 5 mΩ standard level MOSFET in I2PAK 
    • PSMN5R0-100PS: N-channel 100 V 5 mΩ standard level MOSFET in TO-220 
    • PSMN5R0-100XS: N-channel 100V 5 mΩ standard level MOSFET in TO220F (SOT186A) 
    • PSMN5R0-30YL: N-channel 30 V 5 mΩ logic level MOSFET in LFPAK 
    • PSMN5R0-80BS: N-channel 80 V, 5.1 mΩ standard level MOSFET in D2PAK 
    • PSMN5R0-80PS: N-channel 80 V, 4.7 mΩ standard level MOSFET in TO-220 
    • PSMN5R2-60YL: N-channel 60 V, 5.2 mΩ logic level MOSFET in LFPAK56 
    • PSMN5R3-25MLD: N-channel 25 V, 5.3 mΩ logic level MOSFET in LFPAK33 using NextPowerS3 Technology 
    • PSMN5R4-25YLD: N-channel 25 V, 5.69 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology 
    • PSMN5R5-60YS: N-channel LFPAK 60 V, 5.2 mΩ standard level FET 
    • PSMN5R6-100BS: N-channel 100 V 5.6 mΩ standard level MOSFET in D2PAK 
    • PSMN5R6-100PS: N-channel 100 V 5.6 mΩ standard level MOSFET in TO220 
    • PSMN5R6-100XS: N-channel 100V 5.6 mΩ standard level MOSFET in TO220F (SOT186A) 
    • PSMN5R6-60YL: N-channel 60 V, 5.6 mΩ logic level MOSFET in LFPAK56 
    • PSMN5R8-30LL: N-channel DFN3333-8 30 V 5.8 mΩ logic level MOSFET 
    • PSMN5R8-40YS: N-channel LFPAK 40 V 5.7 mΩ standard level MOSFET 
    • PSMN5R9-30YL: N-channel 6.1 mΩ 30 V TrenchMOS logic level FET in LFPAK 
    • PSMN6R0-25YLB: N-channel 25 V 6.1 mΩ logic level MOSFET in LFPAK using NextPower technology 
    • PSMN6R0-25YLD: N-channel 25 V, 6.75 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology 
    • PSMN6R0-30YL: N-channel 30 V 6 mΩ logic level MOSFET in LFPAK 
    • PSMN6R0-30YLB: N-channel 30 V 6.5 mΩ logic level MOSFET in LFPAK using NextPower technology 
    • PSMN6R0-30YLD: N-channel 30 V, 6.0 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology 
    • PSMN6R1-25MLD: N-channel 25 V, 6.8 mΩ logic level MOSFET in LFPAK33 using NextPowerS3 Technology 
    • PSMN6R1-30YLD: N-channel 30 V, 6.1 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology 
    • PSMN6R3-120ES: N-channel 120 V 6.7 mΩ standard level MOSFET in I2PAK 
    • PSMN6R3-120PS: N-channel 120 V 6.7 mΩ standard level MOSFET in TO-220 
    • PSMN6R5-25YLC: N-channel 25 V 6.5 mΩ logic level MOSFET in LFPAK using NextPower technology 
    • PSMN6R5-80BS: N-channel 80V 6.9mΩ standard level MOSFET in D2PAK 
    • PSMN6R5-80PS: N-channel 80V 6.9mΩ standard level MOSFET in TO220 
    • PSMN7R0-100BS: N-channel 100V 6.8 mΩ standard level MOSFET in D2PAK. 
    • PSMN7R0-100ES: N-channel 100V 6.8 mΩ standard level MOSFET in I2PAK. 
    • PSMN7R0-100PS: N-channel 100V 6.8 mΩ standard level MOSFET in TO220. 
    • PSMN7R0-100XS: N-channel 100V 6.8 mΩ standard level MOSFET in TO220F (SOT186A) 
    • PSMN7R0-30MLC: N-channel 30 V 7 mΩ logic level MOSFET in LFPAK33 using NextPower Technology 
    • PSMN7R0-30YL: N-channel 30 V 7 mΩ logic level MOSFET in LFPAK 
    • PSMN7R0-30YLC: N-channel 30 V 7.1 mΩ logic level MOSFET in LFPAK using NextPower technology 
    • PSMN7R0-40LS: N-channel DFN3333-8 40 V 7.0 mΩ standard level MOSFET 
    • PSMN7R0-60YS: N-channel LFPAK 60 V 6.4 mΩ standard level MOSFET 
    • PSMN7R5-25YLC: N-channel 25 V 7.4 mΩ logic level MOSFET in LFPAK using NextPower technology 
    • PSMN7R5-30MLD: N-channel 30 V, 7.5 mΩ logic level MOSFET in LFPAK33 using NextPowerS3 Technology 
    • PSMN7R5-30YLD: N-channel 30 V, 7.5 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology 
    • PSMN7R5-60YL: N-channel 60 V, 7.5 mΩ logic level MOSFET in LFPAK56 
    • PSMN7R6-100BSE: N-channel 100 V 7.6 mΩ standard level MOSFET in D2PAK 
    • PSMN7R6-60BS: N-channel 60 V 7.8 mΩ standard level MOSFET in D2PAK 
    • PSMN7R6-60PS: N-channel 60 V 7.8 mΩ standard level MOSFET 
    • PSMN7R6-60XS: N-channel 60 V 7.8 mΩ standard level MOSFET in TO220F (SOT186A) 
    • PSMN7R8-100PSE: N-channel 100 V 7.8 mΩ standard level MOSFET with improved SOA in TO220 package 
    • PSMN7R8-120ES: N-channel 120 V 7.9 mΩ standard level MOSFET in I2PAK 
    • PSMN7R8-120PS: N-channel 120V 7.9mΩ standard level MOSFET in TO220 
    • PSMN8R0-30YL: N-channel 8.3 mΩ 30 V TrenchMOS logic level FET in LFPAK 
    • PSMN8R0-30YLC: N-channel 30 V 7.9 mΩ logic level MOSFET in LFPAK using NextPower technology 
    • PSMN8R0-40BS: N-channel 40 V 7.6 mΩ standard level MOSFET in D2PAK 
    • PSMN8R0-40PS: N-channel 40 V 7.6 mΩ standard level MOSFET 
    • PSMN8R0-80YL: N-channel 80 V, 8 mΩ logic level MOSFET in LFPAK56 
    • PSMN8R2-80YS: N-channel LFPAK 80 V 8.5 mΩ standard level MOSFET 
    • PSMN8R3-40YS: N-channel LFPAK 40 V 8.6 mΩ standard level MOSFET 
    • PSMN8R5-100ES: N-channel 100 V 8.5 mΩ standard level MOSFET in I2PAK 
    • PSMN8R5-100PS: N-channel 100 V 8.5 mΩ standard level MOSFET in TO220 
    • PSMN8R5-100XS: N-channel 100V 8.5 mΩ standard level MOSFET in TO220F (SOT186A) 
    • PSMN8R5-108ES: N-channel 108 V 8.5 mΩ standard level MOSFET in I2PAK 
    • PSMN8R5-60YS: N-channel LFPAK 60 V, 8 mΩ standard level MOSFET 
    • PSMN8R7-80BS: N-channel 80 V 8.7 mΩ standard level MOSFET in D2PAK 
    • PSMN8R7-80PS: N-channel 80 V 8.7 mΩ standard level MOSFET in TO-220 
    • PSMN9R0-25MLC: N-channel 25 V 8.65 mΩ logic level MOSFET in LFPAK33 using NextPower Technology 
    • PSMN9R0-25YLC: N-channel 25 V 9.1 mΩ logic level MOSFET in LFPAK using NextPower technology 
    • PSMN9R0-30LL: N-channel DFN3333-8 30 V 9 mΩ logic level MOSFET 
    • PSMN9R0-30YL: N-channel 30 V 8 mΩ logic level MOSFET in LFPAK 
    • PSMN9R1-30YL: N-channel 9.1 mΩ 30 V TrenchMOS logic level FET in LFPAK 
    • PSMN9R5-100BS: N-channel 100 V 9.6 mΩ standard level MOSFET in D2PAK 
    • PSMN9R5-100PS: N-channel 100 V 9.6 mΩ standard level MOSFET in T0220 
    • PSMN9R5-100XS: N-channel 100V 9.6 mΩ standard level MOSFET in TO220F (SOT186A) 
    • PSMN9R5-30YLC: N-channel 30 V 9.8 mΩ logic level MOSFET in LFPAK using NextPower technology 
    • PSMN9R8-30MLC: N-channel 30 V 9.8 mΩ logic level MOSFET in LFPAK33 using NextPower Technology 
    • PSMNR90-30BL: N-channel 30 V 1.0 mΩ logic level MOSFET in D2PAK 
    • SI2302DS: N-channel TrenchMOS logic level FET 
    • SI2304DS: N-channel TrenchMOS intermediate level FET 
    • SI4410DY: N-channel TrenchMOS logic level FET 
    • SI4420DY: SI4420DY 
    • SI4800: SI4800 
    • SI9410DY: SI9410DY 
    • SI9936DY: SI9936DY 
  • RF Small-Signal MOSFETs
    • N-Channel, Single MOSFETs for Switching
      • BF1107: MOSFET N-channel switching transistor 
      • BF1108: Silicon RF switches 
      • BF1108R: Silicon RF switches 
      • BF1118: Silicon RF switches 
      • BF1118R: Silicon RF switches 
      • BF1118W: Silicon RF switches 
      • BF1118WR: Silicon RF switches 
      • BSS83: MOSFET N-channel switching transistor 
    • N-Channel, Dual-Gate MOSFETs
      • BF1100: N-channel dual-gate MOSFET 
      • BF1100WR: N-channel dual-gate MOSFET 
      • BF1101WR: N-channel dual-gate MOSFET 
      • BF1102: N-channel dual-gate MOSFET 
      • BF1102R: N-channel dual-gate MOSFET 
      • BF1105: N-channel dual-gate MOSFET 
      • BF1105R: N-channel dual-gate MOSFET 
      • BF1105WR: N-channel dual-gate MOSFET 
      • BF1109WR: N-channel dual-gate MOSFET 
      • BF1201: N-channel dual-gate MOSFET 
      • BF1201R: N-channel dual-gate MOSFET 
      • BF1201WR: N-channel dual-gate MOSFET 
      • BF1202: N-channel dual-gate MOSFET 
      • BF1202R: N-channel dual-gate MOSFET 
      • BF1202WR: N-channel dual-gate MOSFET 
      • BF1203: Dual N-channel dual-gate MOSFET 
      • BF1204: Dual N-channel dual-gate MOSFET 
      • BF1205: Dual N-channel dual-gate MOSFET 
      • BF1205C: Dual N-channel dual-gate MOSFET 
      • BF1206: Dual N-channel dual-gate MOSFET 
      • BF1206F: Dual N-channel dual-gate MOSFET 
      • BF1207: Dual N-channel dual-gate MOSFET 
      • BF1208: Dual N-channel dual-gate MOSFET 
      • BF1208D: Dual N-channel dual-gate MOSFET 
      • BF1210: Dual N-channel dual-gate MOSFET 
      • BF1211: N-channel dual-gate MOSFET 
      • BF1211R: N-channel dual-gate MOSFET 
      • BF1211WR: N-channel dual-gate MOSFET 
      • BF1212: N-channel dual-gate MOSFET 
      • BF1212R: N-channel dual-gate MOSFET 
      • BF1212WR: N-channel dual-gate MOSFET 
      • BF1214: Dual N-channel dual-gate MOSFET 
      • BF1218: Dual N-channel dual-gate MOSFET 
      • BF904: N-channel dual-gate MOSFET 
      • BF904A: N-channel dual-gate MOSFET 
      • BF904AR: N-channel dual-gate MOSFET 
      • BF904AWR: N-channel dual-gate MOSFET 
      • BF904R: N-channel dual-gate MOSFET 
      • BF904WR: N-channel dual-gate MOSFET 
      • BF908: N-channel dual-gate MOSFET 
      • BF908R: N-channel dual-gate MOSFET 
      • BF908WR: N-channel dual-gate MOSFET 
      • BF909: N-channel dual-gate MOSFET 
      • BF909R: N-channel dual-gate MOSFET 
      • BF909WR: N-channel dual-gate MOSFET 
      • BF991: N-channel dual-gate MOSFET 
      • BF992: N-channel dual-gate MOSFET 
      • BF994S: N-channel dual-gate MOSFET 
      • BF996S: N-channel dual-gate MOSFET 
      • BF998: N-channel dual-gate MOSFET 
      • BF998R: N-channel dual-gate MOSFET 
      • BF998WR: N-channel dual-gate MOSFET 

What's New?