NXP Semiconductors


Select site:

English

50 - 100 V PNP

Selection guide
50 - 100 V PNP
PBSS303PD - 60 V; 3 A; SOT457 (SC-74)
PBSS304PD - 80 V; 3 A; SOT457 (SC-74)
PBSS304PX - 60 V; 4.2 A; SOT89 (SC-62)
PBSS304PZ - 60 V; 4.5 A; SOT223 (SC-73)
PBSS305PD - 100 V; 2 A; SOT457 (SC-74)
PBSS305PX - 80 V; 4.0 A; SOT89 (SC-62)
PBSS305PZ - 80 V; 4.5 A; SOT223 (SC-73)
PBSS306PX - 100 V; 3.7 A; SOT89 (SC-62)
PBSS306PZ - 100 V; 4.1 A; SOT223 (SC-73)
PBSS5160DS - 60 V; 1 A; SOT457 (SC-74)
PBSS5160T - 60 V; 1 A; SOT23 (TO-236AB)
PBSS5160U - 60 V; 1 A; SOT323 (SC-70)
PBSS5160V - 60 V; 1 A; SOT666
PBSS5250T - 50 V; 2 A; SOT23
PBSS5250X - 50 V; 2 A; SOT89 (SC-62)
PBSS5350D - 50 V; 3 A; SOT457 (SC-74)
PBSS5350T - 50 V; 3 A; SOT23
PBSS5350X - 50 V; 3 A; SOT89 (SC-62)
PBSS5350Z - 50 V; 3 A; SOT223 (SC-73)
PBSS5480X - 80 V; 4 A; SOT89 (SC-62)
PBSS9110D - 100 V; 1 A; SOT457 (SC-74)
PBSS9110T - 100 V; 1 A; SOT23
PBSS9110X - 100 V; 1 A; SOT89 (SC-62)
PBSS9110Y - 100 V; 1 A; SOT363 (SC-88)
PBSS9110Z - 100 V; 1 A; SOT223 (SC-73)

Latest products

PBSS5160DS

60 V, 1 A PNP/PNP low VCEsat (BISS) transistor

Datasheet (141Kb)

Latest application notes

AN10405 1 (400Kb)
AN10117 1 (963Kb)

If your design has to keep power consumption and heat dissipation to a minimum, then our low VCEsat (BISS) devices are the perfect solution. They deliver exceptionally low power consumption and have a high collector current capability (due to an innovative mesh-emitter technology).


This makes them ideal for a host of power sensitive applications, including portable products, telecom and automotive systems, and household appliances, where low heat dissipation is often a critical factor.

Key features

  • Low collector-emitter saturation voltage VCEsat and corresponding resistance RCEsat(down to < 30 mOhm)
  • High collector current capability IC and ICM
  • High collector current gain hFE at high IC
  • High performance in reduced board space
  • Cost effective replacement for larger, medium power and power transistors such as SOT89, SOT223, TO-126 and DPAK

Key applications

  • Medium power peripheral drivers e.g. fan, motor
  • Strobe flash units for DSC and mobile phones
  • Inverter applications e.g. TFT displays
  • Power switch for LAN and ADSL systems
  • Medium power DC-to-DC conversion
  • Battery chargers
  • Loadswitches

Information resources