NXP Semiconductors


Select site:

English

NPN Darlington

Selection guide
NPN Darlington
BCV27 - 60 V; 500 mA; SOT23
BCV29 - 60 V; 500 mA; SOT89 (SC-62)
BCV47 - 60 V; 500 mA; SOT23
BCV49 - 60 V; 500 mA; SOT89 (SC-62)
BSP50 - 45 V; 1 A; SOT223 (SC-73)
BSP51 - 60 V; 1 A; SOT223 (SC-73)
BSP52 - 80 V; 1 A; SOT223 (SC-73)
BST50 - 45 V; 1 A; SOT89 (SC-62)
BST51 - 60 V; 1 A; SOT89 (SC-62)
BST52 - 80 V; 1 A; SOT89 (SC-62)
PMBTA13 - 30 V; 500 mA; SOT23
PMBTA14 - 30 V; 500 mA; SOT23
PXTA14 - 30 V; 500 mA; SOT89 (SC-62)
PZTA14 - 30 V; 500 mA; SOT223 (SC-73)

Latest products

BST50; BST51; BST52

NPN Darlington transistors

Datasheet (57Kb)

Fulfil your amplification and switching needs with our Darlington transistors. There are numerous PNP and NPN devices to choose from, all delivering very high DC current gain.

Key features

  • High DC collector current
  • VCEO from 30 V to 60 V
  • Very high DC current gain (hFE = 30000)
  • High emitter-base voltage (VEBO)

Key applications

  • Audio amplifiers
  • Sensor amplifiers
  • Low and high side switches

Information resources