NXP Semiconductors


Select site:

English

PNP Darlington

Selection guide
PNP Darlington
BCV26 - 60 V; 500 mA; SOT23
BCV28 - 60 V; 500 mA; SOT89 (SC-62)
BCV46 - 60 V; 500 mA; SOT23
BCV48 - 60 V; 500 mA; SOT89 (SC-62)
BSP60 - 45 V; 1 A; SOT223 (SC-73)
BSP61 - 60 V; 1 A; SOT223 (SC-73)
BSP62 - 80 V; 1 A; SOT223 (SC-73)
BST60 - 45 V; 1 A; SOT89 (SC-62)
BST61 - 60 V; 1 A; SOT89 (SC-62)
BST62 - 80 V; 1 A; SOT89 (SC-62)
PMBTA64 - 30 V; 500 mA; SOT23

Latest products

BST60; BST61; BST62

PNP Darlington transistors

Datasheet (57Kb)

Fulfil your amplification and switching needs with our Darlington transistors. There are numerous PNP and NPN devices to choose from, all delivering very high DC current gain.

Key features

  • High DC collector current
  • VCEO from 30 V to 60 V
  • Very high DC current gain (hFE = 30000)
  • High emitter-base voltage (VEBO)

Key applications

  • Audio amplifiers
  • Sensor amplifiers
  • Low and high side switches

Information resources