NXP Semiconductors


Select site:

English
Double PNP
BC807DS - 45 V; 500 mA; SOT457 (SC-74)
BC856S - 65 V; 100 mA; SOT363 (SC-88)
BC857BS - 45 V; 100 mA; SOT363 (SC-88)
BC857BV - 45 V; 100 mA; SOT666
PEMT1 - 40 V; 100 mA; SOT666
PIMT1 - 40 V; 100 mA; SOT457 (SC-74)
PUMT1 - 40 V; 100 mA; SOT363 (SC-88)

Latest products

BC807DS

PNP general purpose double transistor

Datasheet (58Kb)

Latest user manuals

UM10155 2 (179Kb)

Choose your amplifier or switching solution from our comprehensive catalogue of general purpose transistors. Within the extensive range of devices you will also find a great variety of SMD packages, including the smallest leadless housing SOT883.

Key features

  • Wide range of double and single functions
  • More than 300 different products
  • Broad choice of SMD and leaded package options
  • Ultra small 1006 sized SOT883 (SC-101) leadless package

Key applications

  • General purpose switching and amplification

Information resources