NXP Semiconductors


Select site:

English

< 150 mA NPN

Selection guide
< 150 mA NPN
2PC4081 - 50 V; 150 mA; SOT323 (SC-70)
2PC4617 - 50 V; 150 mA; SOT416 (SC-75)
2PC4617M - 50 V; 100 mA; SOT883 (SC-101)
2PD601A - 50 V; 100 mA; SOT346 (SC-59)
2PD601ART - 50 V; 100 mA; SOT23 (TO-236AB)
2PD601AW - 50 V; 100 mA; SOT323 (SC-70)
2PD601ARL - 50 V; 100 mA; SOT23 (TO-236AB)
2PD601ASL - 50 V; 100 mA; SOT23 (TO-236AB)
BC846 - 65 V; 100 mA; SOT23
BC846T - 65 V; 100 mA; SOT416 (SC-75)
BC846W - 65 V; 100 mA; SOT323 (SC-70)
BC847 - 45 V; 100 mA; SOT23
BC847M - 45 V; 100 mA; SOT883 (SC-101)
BC847T - 45 V; 100 mA; SOT416 (SC-75)
BC847W - 45 V; 100 mA; SOT323 (SC-70)
BC848 - 30 V; 100 mA; SOT23
BC848W - 30 V; 100 mA; SOT323 (SC-70)
BCV71 - 60 V; 100 mA; SOT23
BCV72 - 60 V; 100 mA; SOT23
BCW31 - 32 V; 100 mA; SOT23
BCW32 - 32 V; 100 mA; SOT23
BCW33 - 32 V; 100 mA; SOT23
BCW60 - 32 V; 100 mA; SOT23
BCW71 - 45 V; 100 mA; SOT23
BCW72 - 45 V; 100 mA; SOT23
BCX70 - 45 V; 100 mA; SOT23
PMBT6428 - 50 V; 100 mA; SOT23
PMBT6429 - 45 V; 100 mA; SOT23
PMST5088 - 30 V; 100 mA; SOT323 (SC-70)
PMST5089 - 25 V; 100 mA; SOT323 (SC-70)
PMST6428 - 50 V; 100 mA; SOT323 (SC-70)
PMST6429 - 45 V; 100 mA; SOT323 (SC-70)

Latest products

2PD601ARL; 2PD601ASL

50 V, 100 mA NPN general-purpose transistors

Datasheet (56Kb)

Latest user manuals

UM10155 2 (179Kb)
d12 masssto usb2ide cf guide (365Kb)

Latest application notes

AN10118 1 (36Kb)
AN00057 1 (1951Kb)

Choose your amplifier or switching solution from our comprehensive catalogue of general purpose transistors. Within the extensive range of devices you will also find a great variety of SMD packages, including the smallest leadless housing SOT883.

Key features

  • Wide range of double and single functions
  • More than 300 different products
  • Broad choice of SMD and leaded package options
  • Ultra small 1006 sized SOT883 (SC-101) leadless package

Key applications

  • General purpose switching and amplification

Information resources