NXP Semiconductors


Select site:

English

> 150 mA NPN

Selection guide
> 150 mA NPN
2PD1820A - 50 V; 500 mA; SOT323 (SC-70)
2PD602A - 50 V; 500 mA; SOT346 (SC-59)
2PD602AQL - 50 V; 500 mA; SOT23 (TO-236AB)
2PD602ARL - 50 V; 500 mA; SOT23 (TO-236AB)
2PD602ASL - 50 V; 500 mA; SOT23 (TO-236AB)
BC817 - 45 V; 500 mA; SOT23
BC817W - 45 V; 500 mA; SOT323 (SC-70)
BC868 - 20 V; 1 A; SOT89 (SC-62)
BCP54 - 45 V; 1 A; SOT223 (SC-73)
BCP55 - 60 V; 1 A; SOT223 (SC-73)
BCP56 - 80 V; 1 A; SOT223 (SC-73)
BCP68 - 20 V; 1 A; SOT223 (SC-73)
BCX19 - 45 V; 500 mA; SOT23
BCX54 - 45 V; 1 A; SOT89 (SC-62)
BCX55 - 60 V; 1 A; SOT89 (SC-62)
BCX56 - 80 V; 1 A; SOT89 (SC-62)
BSP41 - 60 V; 1 A; SOT223 (SC-73)
BSP43 - 80 V; 1 A; SOT223 (SC-73)
BSR41 - 60 V; 1 A; SOT89 (SC-62)
BSR43 - 80 V; 1 A; SOT89 (SC-62)
PMBTA06 - 80 V; 500 mA; SOT23
PMSTA05 - 60 V; 500 mA; SOT323 (SC-70)
PMSTA06 - 80 V; 500 mA; SOT323 (SC-70)

Latest products

2PD602AQL; 2PD602ARL; 2PD602ASL

50 V, 500 mA NPN general-purpose transistors

Datasheet (58Kb)

Latest application notes

1P9GHZ3 (490Kb)
AN10405 1 (400Kb)

Choose your amplifier or switching solution from our comprehensive catalogue of general purpose transistors. Within the extensive range of devices you will also find a great variety of SMD packages, including the smallest leadless housing SOT883.

Key features

  • Wide range of double and single functions
  • More than 300 different products
  • Broad choice of SMD and leaded package options
  • Ultra small 1006 sized SOT883 (SC-101) leadless package

Key applications

  • General purpose switching and amplification

Information resources