NXP Semiconductors


Select site:

English
NPN
< 150 mA NPN
> 150 mA NPN

Latest products

BC637; BCP55; BCX55

60 V, 1 A NPN medium power transistors

Datasheet (154Kb)

Latest user manuals

UM10155 2 (179Kb)
d12 masssto usb2ide cf guide (365Kb)

Latest application notes

1P9GHZ3 (490Kb)
AN10405 1 (400Kb)

Choose your amplifier or switching solution from our comprehensive catalogue of general purpose transistors. Within the extensive range of devices you will also find a great variety of SMD packages, including the smallest leadless housing SOT883.

Key features

  • Wide range of double and single functions
  • More than 300 different products
  • Broad choice of SMD and leaded package options
  • Ultra small 1006 sized SOT883 (SC-101) leadless package

Key applications

  • General purpose switching and amplification

Information resources