NXP Semiconductors


Select site:

English

General purpose transistors

Parametric Search
General purpose transistors
Array (complex)
NPN
PNP

Latest products

BCP52; BCX5

60 V, 1 A PNP medium power transistors

Datasheet (116Kb)

Latest user manuals

UM10155 2 (179Kb)
d12 masssto usb2ide cf guide (365Kb)

Latest application notes

1890MHZ (813Kb)
1P9GHZ3 (490Kb)

Choose your amplifier or switching solution from our comprehensive catalogue of general purpose transistors. Within the extensive range of devices you will also find a great variety of SMD packages, including the smallest leadless housing SOT883.

Key features

  • Wide range of double and single functions
  • More than 300 different products
  • Broad choice of SMD and leaded package options
  • Ultra small 1006 sized SOT883 (SC-101) leadless package

Key applications

  • General purpose switching and amplification

Information resources