NXP Semiconductors


Select site:

English

300 - 400 V NPN

Selection guide
300 - 400 V NPN
BF620 - 300 V; 50 mA; SOT89 (SC-62)
BF720 - 300 V; 50 mA; SOT223 (SC-73)
BF820 - 300 V; 50 mA; SOT23
BF820W - 300 V; 50 mA; SOT323 (SC-70)
BSP19 - 350 V; 50 mA; SOT223 (SC-73)
BST39 - 350 V; 100 mA; SOT89 (SC-62)
MMBTA42 - 300 V; 100 mA; SOT23
PMBTA42 - 300 V; 100 mA; SOT23
PMBTA42DS - 300 V; 100 mA; SOT457 (SC-74)
PMBTA44 - 400 V; 0.3 A; SOT23
PMSTA42 - 300 V; 500 mA; SOT323 (SC-70)
PXTA42 - 300 V; 100 mA; SOT89 (SC-62)
PZTA42 - 300 V; 100 mA; SOT223 (SC-73)
PZTA44 - 400 V; 300 mA; SOT223 (SC-73)

Latest products

PMBTA44

400 V, 0.3 A NPN high-voltage low VCEsat (BISS) transistor

Datasheet (97Kb)

Latest user manuals

UM10155 2 (179Kb)

Latest application notes

AN00057 1 (1951Kb)
AN00033 1 (12347Kb)

If you need bipolar transistors that can withstand high voltage pulses (EMI requirements) , check out our high voltage devices with breakdown voltages from 100 V up to 400 V.

Key features

  • High VCEO
  • Medium power and small packages

Key applications

  • Automotive
    • High and low side switches
    • HID lamps
  • Wired telecom
    • PABX (SLIC - Subscriber Line Interface Cards)
    • Legacy phones (Hook switches)
    • Modems
  • Consumer
    • Audio power pre-amplifier
    • CRT video drivers
  • Industrial (lighting)
    • CCFL inverter (UBA2070)
    • HID lamp (beamer) bridge driver (UBA2033)
    • EL inverter
    • Flashlights
  • Power management
    • DC/DC converters

Information resources