NXP Semiconductors


Select site:

English
PNP RETs
PDTA114E series - R1 = 10 k; R2 = 10 k
PDTA114Y series - R1 = 10 k; R2 = 47 k
PDTA123E series - R1 = 2.2 k; R2 = 2.2 k
PDTA123J series - R1 = 2.2 k; R2 = 47 k
PDTA124E series - R1 = 22 k; R2 = 22 k
PDTA124X series - R1 = 22 k; R2 = 47 k
PDTA143E series - R1 = 4.7 k; R2 = 4.7 k
PDTA143T series - R1 = 4.7 k; R2 = open
PDTA143Z series - R1 = 4.7 k; R2 = 47 k
PDTA144E series - R1 = 47 k; R2 = 47 k
PDTA144W series - R1 = 47 k; R2 = 22 k
PDTA113E series - R1 = 1 k; R2 = 1 k
PDTA113Z series - R1 = 1 k; R2 = 10 k
PDTA114T series - R1 = 10 k; R2 = open
PDTA115E series - R1 = 100 k; R2 = 100 k
PDTA115T series - R1 = 100 k; R2 = open
PDTA123T series - R1 = 2.2 k; R2 = open
PDTA123Y series - R1 = 2.2 k; R2 = 10 k
PDTA124T series - R1 = 22 k; R2 = open
PDTA143X series - R1 = 4.7 k; R2 = 10 k
PDTA144T series - R1 = 47 k; R2 = open
PDTA144V series - R1 = 47 k; R2 = 10 k

Latest products

PDTA114T series

PNP resistor-equipped transistors; R1 = 10 kOhm, R2 = open

Datasheet (81Kb)

Latest application notes

AN10117 1 (963Kb)

RETs make excellent space- and cost-saving solutions, reducing your component count and simplifying circuit design. Our extensive catalogue contains some 400 products, so you can find exactly what's best for your application.

Within the device portfolio you will find single and dual RETs with a great variety of resistor combinations. There is also a broad range of SMD and leaded packages to choose from.


Key features

  • Built-in bias resistors
  • 100 mA, 500 mA and up to 800 mA output current capability
  • ± 10% resistance ratio tolerance

Key benefits

  • Reduces component count
  • Simplifies circuit design
  • Reduces pick and place costs

Key applications

  • Digital systems
  • Switching loads
  • Controlling IC inputs

Information resources