NXP Semiconductors


Select site:

English

PNP BISS RETs

Selection guide
PNP BISS RETs
PBRP113ET - R1 = 1k; R2 = 1k
PBRP113ZT - R1 = 1k; R2 = 10k
PBRP123ET - R1 = 2.2k; R2 = 2.2k
PBRP123YT - R1 = 2.2k; R2 = 10k

Latest products

PBRP113ZT

PNP 800 mA, 40 V BISS RET; R1 = 1 kOhm, R2 = 10 kOhm

Datasheet (115Kb)

RETs make excellent space- and cost-saving solutions, reducing your component count and simplifying circuit design. Our extensive catalogue contains some 400 products, so you can find exactly what's best for your application.

Within the device portfolio you will find single and dual RETs with a great variety of resistor combinations. There is also a broad range of SMD and leaded packages to choose from.


Key features

  • Built-in bias resistors
  • 100 mA, 500 mA and up to 800 mA output current capability
  • ± 10% resistance ratio tolerance

Key benefits

  • Reduces component count
  • Simplifies circuit design
  • Reduces pick and place costs

Key applications

  • Digital systems
  • Switching loads
  • Controlling IC inputs

Information resources