NXP Semiconductors


Select site:

English

Standard load switches

Parametric Search
Standard load switches
PEMF21 - 12 V; 0.5 A; SOT666
PUMF11 - 50 V; 0.1 A; SOT363 (SC-88)
PUMF12 - 50 V; 0.1 A; SOT363 (SC-88)

Latest products

PEMF21

12 V PNP loadswitch

Datasheet (88Kb)

Complex discretes are the answer to market demands for smaller and less-expensive products. Containing several components, they provide a single commonly used function in one package to significantly reduce board space requirements. They also deliver optimized performance and offer component and placement cost reduction opportunities.


Device circuits


Device circuits