Combining a low VF (MEGA) Schottky rectifier and a low VCEsat (BISS) transistor into a single small-signal package,
NXP MEGA Schottky / BISS transistor modules deliver the ultimate in space and energy efficiency.
They provide high current handling capabilities and industry-leading performance. A cost-effective alternative to fully discrete options and the well-known MOSFET / diode module, they are ideal for DC/DC conversion and low-power applications.
These high-quality products are housed in compact SOT96 (SO8), SOT457 (SC-74) and SOT353 (SC-88A) packages. They are ideal for systems with severe space constrains including digital cameras, cell phones, PDAs and other portable equipment.

Inductive load driver

Power supply circuit