Select site:
English
ESD protection diodes


Our bi-directional ESD protection diode PESD5V0S1Bx series delivers excellent ESD clamping performance in ultra-compact packages. These devices take up minimal board space, giving you maximum design flexibility. Yet they can withstand pulses up to 30 kV and meet the IEC 61000-4-2 (level 4) standard, ensuring superior protection for your system. Furthermore, they are ideal for high-frequency applications, where their low line capacitance of just 35 pF reduces unwanted signal distortion.


Among the newest products in this series, the Product info on PESD5V0S1BL PESD5V0S1BL is the industry's smallest bi-directional ESD protection diode. It is supplied in the SOD882 surface mount package with a footprint of 1.0 x 0.6 x 0.5 mm. The series also includes the Product info on PESD5V0S1BA PESD5V0S1BA in SOD323 and the Product info on PESD5V0S1BB PESD5V0S1BB in SOD523.

Key features

  • Superior ESD protection performance
  • Very low capacitance
  • Ultra-fast response time (< 1ns)
  • Low clamping voltage
  • Ultra-low leakage current
  • Extremely small footprint
  • IEC 61000-4-2, level 4 compliance (> 15 kV air discharge, < 8 kV contact discharge)
  • HBM MIL-Std 883, class 3 compliance (> 4 kV)

Key applications

  • Cellular handsets and accessories
  • Portable electronics
  • Computers and peripherals
  • Communication systems
  • Audio and video equipment
  • High-speed data lines
  • Consumer applications such as TVs, STBs, DVDs, media stations, game consoles

Related links