Our integrated discrete ESD protection devices are the ideal solution for protecting your portable and other
space-constrained systems. Housed in compact package options including wafer-level chip scale packaging, they
often integrate additional functionality such as EMI filtering or level-shifting. Some devices go even further,
offering complete, integrated ESD protection for interfaces such as HDMI, DVI, USB 2.0 or VGA.
- Highly integrated ESD protection devices often including additional functionality
- EMI filtering
- Level-shifting
- Available types can also offer integrated ESD protection for specific interfaces
- HDMI
- DVI
- USB 2.0
- VGA
- Range of compact package options
- Including wafer-level chip scale packaging
- High ESD protection performance
- ESD IEC 61000-4-2 level 4, +-8 kV contact discharge
- High level of integration and small packages reduce board space requirements by 90 %
- Component count reduction up to factor 50
- Improved performance
- Reduced reliability and assembly cost
- BoM cost reduction
- Portable and other space-constrained systems requiring high levels of integration
- Computers and PC peripherals
- Consumer applications such as TVs, STBs, DVDs, media stations, game consoles