NXP Semiconductors


Select site:

English

55 - 60 V N-channel MOSFETs

Parametric Search
55 - 60 V N-channel MOSFETs
2N7002 - N-channel TrenchMOS FET
2N7002E - N-channel TrenchMOS FET
2N7002F - N-channel TrenchMOS FET
2N7002K - Trenchmos (tm) logic level FET
2N7002KA - N-channel TrenchMOS FET
2N7002T - N-channel TrenchMOS FET
BSH111 - N-channel enhancement mode field-effect transistor
BSH112 - N-channel enhancement mode field-effect transistor
BSH121 - N-channel enhancement mode field-effect transistor
PH1955L - N-channel TrenchMOS logic level FET
PH3855L - N-channel TrenchMOS(tm) logic level FET
PH955L - N-channel TrenchMOS(tm) logic level FET
PHB110NQ06LT - N-channel Trenchmos (tm) logic level FET
PHB119NQ06T - N-channel Trenchmos (tm) standard level FET
PHB191NQ06LT - N-channel Trenchmos (tm) logic level FET
PHB20N06T - N-channel TrenchMOS (tm) standard level FET
PHB21N06LT - N-channel TrenchMOS (tm) logic level FET
PHB32N06LT - N-channel TrenchMOS (tm) logic level FET
PHD20N06T - N-channel TrenchMOS (tm) transistor
PHD21N06LT - N-channel TrenchMOS (tm) logic level FET
PHD3055E - TrenchMOS (tm) standard level FET
PHP110NQ06LT - N-channel Trenchmos (tm) logic level FET
PHP119NQ06T - N-channel Trenchmos (tm) standard level FET
PHP191NQ06LT - N-channel Trenchmos (tm) logic level FET
PHP20N06T - N-channel TrenchMOS (tm) standard level FET
PHP21N06LT - N-channel TrenchMOS (tm) logic level FET
PHP3055E - N-channel TrenchMOS (tm) standard level FET
PHP32N06LT - N-channel TrenchMOS (tm) logic level FET
PHP52N06T - N-channel TrenchMOS (tm) standard level FET
PHP54N06T - N-channel enhancement mode field-effect transistor
PHT11N06LT - TrenchMOS (tm) transistor Logic level FET
PHT6N06LT - TrenchMOS (tm) transistor Logic level FET
PHT6N06T - TrenchMOS (tm) standard level FET
PHT8N06LT - TrenchMOS (tm) transistor Logic level FET
PMBF170 - N-channel enhancement mode field-effect transistor
PMF3800SN - N-channel TrenchMOS standard level FET
PMF780SN - N-channel uTrenchmos (tm) standard level FET
PMR780SN - N-channel uTrenchmos (tm) standard level FET
PMZ760SN - N-channel TrenchMOS standard level FET
PSMN004-55W - N-channel logic level TrenchMOS (tm) transistor
PSMN005-55B - N-channel logic level TrenchMOS (tm) transistor
PSMN005-55P - N-channel logic level TrenchMOS (tm) transistor
PSMN010-55D - N-channel logic level TrenchMOS (tm) transistor

Latest products

2N7002KA

N-channel TrenchMOS FET

Datasheet (87Kb)

Latest user manuals

UM10117 3 (81Kb)

Latest application notes

AN10294 1 (1923Kb)
AN10280 1 (9650Kb)

One of the world's leading manufacturers of PowerMOS products, NXP offers cost- and performance-optimized MOSFETs in a wide range of packages and voltage levels based on our industry-leading TrenchMOS technology.


For example our LFPAK power MOSFET range brings the benefits of ultra-low RDS(on) and high-speed switching to applications requiring transistors with voltage ratings up to 100 V. And our robust and easy-to-use, standard power MOSFETs have helped drive the move to replace bipolar transistors in controlling the speed and direction of low-voltage brushed and brushless DC motors.



NXP has taken PowerMOS products to the next generation in response to the trend for smaller, more highly featured portable and domestic appliances. By combining our expertise in package miniaturization and advanced Trench technology, the innovative µTrenchMOS™ family delivers world-class performance in a range of ultra-compact, industry-standard packages making it the ideal choice for all space- and power-critical applications.