Select site:
English
µTrenchMOS ™ - a new dimension in power


In response to the trend for smaller, more highly featured portable and domestic appliances, the innovative µTrenchMOS™ family takes PowerMOS into the next generation. By combining our expertise in package miniaturization and advanced Trench technology, µTrenchMOS delivers world-class performance in a range of ultra-compact, industry-standard packages making it the ideal choice for all space- and power-critical applications.


Following the success of N-channel products first launched in 2002, the µTrenchMOS range was recently extended with the release of the first P-channel device - the 20 V PMV65XP. The new P-channel products will offer designers additional flexibility while maintaining the µTrenchMOS family motto: maximum performance from minimum size.

An expanding range of package options

With products already available in TSOP6 (SOT457), TSSOP8 (SOT530-1 - dual MOSFETs) and SOT23, the family is continually being expanded with both standard and innovative package options such as the SOT363 (SC-88), SOT323 (SC-70), SOT416 (SC-75), SOT490 (SC-89-3) and SOT666 (SC-89-6) as well as the the ultra-small and environmentally friendly SOT883 (MCD).


The high performance and wide range of package options means the µTrenchMOS family will find a home in applications across all market segments. It meets head-on the demanding requirements of driver, switching, load and power circuits in application areas as diverse as security and surveillance, computing, wireless communications, instrumentation and consumer multimedia. Meanwhile, its high efficiency and small footprint are perfect for keeping your battery-powered and portable devices ahead of the field.

Key benefits

  • High performance in a small footprint
  • Reduced heat dissipation
  • Cooler running applications
  • Longer battery life
  • Best in class performance

Key applications

  • Battery powered motor control
  • Load switch in notebook PC's
  • High speed switch in set-top box power supplies
  • Driver FET in DC/DC converters
  • Point of load converters
  • Cell protection
  • PCIM cards

Information resources

Product overview

From the following selection guides, please select SOT457 (TSOP6), SOT530-1 (TSSOP8) or SOT23 in the Package criteria for a listing of all current µTrenchMOS™ devices.

For SOT23, additional NXP PowerMOS products in this industry standard package will be included in the table.


TSOP6


TSSOP8


SOT23


SOT363


SOT323 (SC-70)


SOT416 (SC-75)


MCD