NXP Semiconductors


Select site:

English

4-Quadrant triacs

Parametric Search
4-Quadrant triacs
BT1306-400D - Logic level triac
BT1306-600D - Logic level triac
BT1308-400D - Triacs logic level
BT1308-600D - Triacs logic level
BT1308W-400D - Triacs logic level
BT1308W-600D - Triacs logic level
BT131-600 - Triacs logic level
BT131-600D - Triacs logic level
BT131-600E - Triacs logic level
BT131-800 - Triacs logic level
BT131-800D - Triacs logic level
BT131-800E - Triacs logic level
BT131W-600 - Triacs logic level
BT132-600D - Triacs logic level
BT134-600 - Triacs
BT134-600D - Triacs logic level
BT134-600E - Triacs sensitive gate
BT134-600G - Triacs
BT134-800 - Triacs
BT134-800E - Triacs sensitive gate
BT134W-600 - Triacs
BT134W-600D - Triacs logic level
BT134W-600E - Triacs sensitive gate
BT134W-800 - Triacs
BT136-600 - Triacs
BT136-600D - Triacs logic level
BT136-600E - Triacs sensitive gate
BT136-600E/02 - Triacs sensitive gate
BT136-600E/L01 - Triacs sensitive gate
BT136-800E - Triacs sensitive gate
BT136B-600E - Triacs sensitive gate
BT136B-800E - Triacs sensitive gate
BT136S-600 - Triacs
BT136S-600D - Triacs logic level
BT136S-600E - Triacs sensitive gate
BT136S-600F - Triacs
BT136S-800 - Triacs
BT136S-800E - Triacs sensitive gate
BT136S-800F - Triacs
BT136X-600 - Triacs
BT136X-600D - Triacs logic level
BT136X-600E - Triacs sensitive gate
BT136X-600F - Triacs
BT136X-800 - Triacs
BT136X-800E - Triacs sensitive gate
BT137-600 - Triacs
BT137-600D - Triacs logic level
BT137-600E - Triacs sensitive gate
BT137-600G - Triacs
BT137-800 - Triacs
BT137-800E - Triacs sensitive gate
BT137B-600E - Triacs sensitive gate
BT137B-600F - Triacs
BT137B-800 - Triacs
BT137B-800F - Triacs
BT137B-800G - Triacs
BT137S-600 - Triacs
BT137S-600D - Triacs logic level
BT137S-600E - Triacs sensitive gate
BT137S-600F - Triacs
BT137S-600G - Triacs
BT137S-800E - Triacs sensitive gate
BT137S-800F - Triacs
BT137S-800G - Triacs
BT137X-600 - Triacs
BT137X-600D - Triacs logic level
BT137X-600E - Triacs sensitive gate
BT137X-600F - Triacs
BT137X-600G - Triacs
BT137X-800 - Triacs
BT137X-800E - Triacs sensitive gate
BT138-600 - Triacs
BT138-600D - 12 A four-quadrant triacs, sensitive gate
BT138-600E - 12 A four-quadrant triacs, sensitive gate
BT138-600G - Triacs
BT138-800 - Triacs
BT138-800E - 12 A four-quadrant triacs, sensitive gate
BT138-800G - Triacs
BT138B-600 - Triacs
BT138B-600E - Triacs sensitive gate
BT138B-600F - Triacs
BT138B-600G - Triacs
BT138B-800E - Triacs sensitive gate
BT138X-600 - Triacs
BT138X-600D - 12 A four-quadrant triacs, sensitive gate
BT138X-600E - 12 A four-quadrant triacs, sensitive gate
BT138X-600F - Triacs
BT138X-600G - Triacs
BT138X-800 - Triacs
BT138X-800E - 12 A four-quadrant triacs, sensitive gate
BT138X-800F - Triacs
BT138Y-600E - 12 A four-quadrant triacs, sensitive gate, insulated
BT138Y-800E - 12 A four-quadrant triacs, sensitive gate, insulated
BT139-600 - Triacs
BT139-600E - Triacs; sensitive gate
BT139-800 - Triacs
BT139-800E - Triacs; sensitive gate
BT139-800G - Triacs
BT139B-600 - Triacs
BT139B-600E - Triacs; sensitive gate
BT139B-600F - Triacs
BT139B-600G - Triacs
BT139B-800 - Triacs
BT139B-800E - Triacs; sensitive gate
BT139B-800F - Triacs
BT139B-800G - Triacs
BT139X-600 - Triacs
BT139X-600E - Triac; sensitive gate
BT139X-600F - Triacs
BT139X-600G - Triacs
BT139X-800 - Triacs
BT236X-600 - 6 A Four-quadrant triacs
BT236X-600F - 6 A Four-quadrant triacs
BT236X-600G - 6 A Four-quadrant triacs
BT236X-800 - 6 A Four-quadrant triacs
BT236X-800G - 6 A Four-quadrant triacs
BTA140-600 - Triacs
BTA140-800 - Triacs
MAC223A6 - Triacs
MAC223A8X - Triacs
MAC97A6 - Logic level triac
MAC97A8 - Logic level triac
Z00607MA - Triac logic level
Z0103MA - Triacs
Z0103MN - Triacs
Z0103NA - Triacs
Z0103NN - Triacs
Z0107MA - Triacs
Z0107MN - Triacs
Z0107NA - Triacs
Z0107NN - Triacs
Z0109MA - Triacs
Z0109MN - Triacs
Z0109NA - Triacs
Z0109NN - Triacs

Latest products

BT138Y series E

12 A four-quadrant triacs, sensitive gate, insulated

Datasheet (82Kb)

Latest application notes

AN10496 1 (296Kb)
AN10384 1 (239Kb)

NXP's comprehensive range of triacs and thyristors includes 3-quadrant (High Commutation) and 4-quadrant triacs, and silicon controlled rectifiers. Among their many uses, they provide the interface between the control IC and AC loads found in home appliances.


The first choice in providing reliable control of any load is NXP's three-quadrant (Hi-Com) triacs. Their superior immunity to electrical noise and false triggering when controlling non-linear, inductive or capacitive loads reduces the need for the protection components that are essential for standard four-quadrant triacs.


Guaranteed voltage ratings extend to 1000 V to satisfy the demanding requirements of motor direction control. Gate currents also range from 5 mA for ease of driving, to 50 mA for the best immunity to false triggering.