LCD TVs represent a huge and growing market. The PNX5100 offers a unique combination of richer color, dynamic motion, sensational sharpness, deep contrast and full HD resolution. And an Automatic Picture Control tool lets you easily tailor that balance to your own requirements.
Our PNX5100 is an advanced video picture improvement IC and the world’s first solution to combine movie judder cancellation and motion sharpness and vivid color management, in a single device. Aimed primarily at digital and hybrid flat panel televisions in the mid/high-end European, Asian and U.S. consumer markets, it complies with all relevant major industry standards.
When combined with a main TV processor, the PNX5100 allows features such as halo reduced movie judder cancellation and motion blur reduction to be performed as a feature enhancement. This advanced postprocessor also provides PiP (Picture-in-Picture) and OSD graphics insertion capabilities. Moreover, it supports high-end flat panel screen resolutions and refresh rates with formats including 1366 × 768 @ 120p and 1920 × 1080 @ 120p.