NXP Semiconductors


Select site:

English

Digital TV demodulators / channel decoders

Parametric Search
Digital TV demodulators / channel decoders

Find your satellite, cable or terrestrial solution of choice from our range of cost-saving, single-chip demodulators - part of a comprehensive portfolio of signal processing solutions covering everything from tuners to scalers.


Satellite

DSS / DVB-S channel decoder TDA10086HT
The single-chip channel receiver TDA10086HT builds on the huge success of the TDA10085HT decoder, offering a number of enhancements to improve overall performance. Dual 8-bit ADCs are complemented by a variable-rate BPSK/QPSK coherent demodulator (true 1 - 45 Msps receiver) and embedded PLL.


Dual DSS / DVB-S channel decoder TDA10093HT
The TDA10093HT is a single-chip dual QPSK channel receiver for satellite television with two fully independent channels programmable via the I2C bus. TDA10093HT features include 8-bit ADCs and two variable rate BPSK/QPSK coherent demodulators. The two independent transport stream outputs are both available in either parallel mode or serial mode. This solution offers the highest integration levels for 'Watch and Record' or 'Picture-in-Picture' features.


Cable

DVB-C / MCNS channel receiver TDA10023HT
The TDA10023HT combines a high performance QAM demodulator, offering advanced echo cancellations capabilities, with a powerful feature-set to ensure reliable reception. Compatible with all cable broadcast standards, this versatile solution suits the requirements of each region worldwide.


Terrestrial

DVB-T / H channel decoder TDA10048HN
The single-chip COFDM channel receiver TDA10048HN performs all channel decoding functions and surpasses the strictest performance specifications, including the latest Nordig Unified. Advanced filtering and dynamic echo cancellation ensure high-quality reception under the most demanding conditions, while the latest 'Pulse Killer' algorithm reduces effects caused by noise interference from all kinds of electrical sources. The TDA10048HN is also suited to portable applications, thanks to a very small (7 x 7 mm) footprint and ultra-low power consumption (160 mW).


Related links