NXP Semiconductors


Select site:

English

HDMI receivers

Selection guide
HDMI receivers
TDA19978A - Quad HDMI 1.3a receiver interface with equalizer (HDTV up to 1080p, up to UXGA for PC’s format)
TDA9975BEL/11/C2 - Triple 10-bit video converter and HDMI receiver interface with digital processing
TDA9975BHS/11/C2 - Triple 10-bit video converter and HDMI receiver interface with digital processing
TDA9975EL/8/C4 - Triple 10-bit video converter and HDMI receiver interface with digital processing
TDA9975EL/8/C6 - Triple 10-bit video converter and HDMI receiver interface with digital processing

Latest products

TDA19978A

Quad HDMI 1.3a receiver interface with equalizer (HDTV up to 1080p, up to UXGA for PC's format)_

Datasheet (49Kb)

With the massive adoption of HDMI connectivity, there are more and more peripherals that can be connected to digital TVs. One HDMI input is no longer enough and HDMI receivers need to support multiple inputs or be interfaced with switches.


NXP addresses this need with a range of multi input HDMI receivers. This includes the 4-input HDMI 1.3 receiver TDA19978, which features embedded 12-bit Deep Color and xv.Color features for the richest HD TV color experience. It also delivers an enhanced audio experience due to a high bit rate audio path and direct stream transport (DST), enabling transport of audio streams such as DTS-HDTM or Dolby TrueHD™.


NXP backs up the hardware performance of the receiver with full software support that is both multi-core (MIPS, SPARC, ARM) and multi-OS compliant (even without OS). User friendly high level drivers and low level access for fine tuning are completed with HDMI certification compliance.


Key benefits

  • Improves audio and video performances
  • User friendly configuration due to high level driver
  • Easy on-board integration – no need for external EDID memory and switch
  • Optimal cost and size – lowers the costs of high definition audio/video receivers and TV sets
  • Speedier design with available software drivers
  • HDMI certification compliant reference designs

Key features

  • HDMI 1.3 options
    • Enlarged gamut boundary using xvYCC color space
    • Supports color depth processing up to 12 bits per color
    • High bit rate and direct stream transport for audio path
  • 4 independent HDMI inputs up to 2.3 GHz
  • Embedded EDID memory for each HDMI input
  • Three power management levels for optimal power saving
  • Complete software support including drivers
  • Low pin count HLQFP144 package

Key applications

  • HDTV

Product overview

1st generation
TDA9975A 2 inputs HDMI Rx +3 inputs video 10 bit ADC
TDA9970A 2 inputs HDMI Rx +3 inputs video 8 bit ADC
TDA9974A 2 inputs HDMI Rx


2nd generation HDMI1.2
TDA9973A 2 inputs HDMI Rx


3rd generation HDMI1.3
TDA19978 4 inputs HDMI Rx with EDID


Design and support services

To help you design our products into your solution, we offer local applications support all around the world as well as on-line technical support. In addition our HDMI Authorized Test Center, ensures that your products are fully-compliant with the HDMI specification.


Related links