PEMI1QFN-RP
Integrated 1-, 2-, 4-, 6- and 8-channel passive filter network with ESD protection
The devices are a family of RC low pass filters. They are designed to provide filtering of undesired RF signals on the I/O ports of portable communication or computing devices. The devices incorporate diodes to provide protection to downstream components from ElectroStatic Discharge (ESD) voltages up to ±25 kV.
The devices are fabricated using monolithic silicon technology in lead-free plastic packages.
|
Type number |
Package |
Number of channels |
Package pitch (mm) |
Package configuration |
|---|---|---|---|---|
|
PEMI1QFN |
SOT883 |
1 |
- |
3-pin MicroPak (QFN compatible) |
|
PEMI2QFN |
SOT886 |
2 |
0.5 |
6-pin MicroPak (QFN compatible) |
|
PEMI2STD |
SOT665 |
1 |
- |
5-pin microlead |
|
PEMI4QFN |
SOT1157-1 |
4 |
0.4 |
8-pin extremely thin leadless |
|
PEMI6QFN |
SOT1158-1 |
6 |
0.4 |
12-pin extremely thin leadless |
|
PEMI8QFN |
SOT1159-1 |
8 |
0.4 |
16-pin extremely thin leadless |
General-purpose ElectroMagnetic Interference (EMI) and Radio-Frequency Interference (RFI) filtering and downstream ESD protection for:
Integrated 1-, 2-, 4-, 6- and 8-channel passive filter network with ESD protection
| Type number | Package | Package name | Nr of protected lines | Rline [typ] (Ohm) | VRWM (V) | Cd [typ] (pF) | VESD IEC61000-4-2 (kV) | IRM [typ] ( µA) | Size (mm) | VBR [min] (V) | S21 -3dB (MHz) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| PEMI1QFN-RP | SOT883 (DFN1006-3) | DFN1006-3 | 1 | 100 | 5.6 | 32 | 20 | 0.1 | 1.0 x 0.6 x 0.5 | 5.8 | 159 |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| PEMI1QFN/RP | PEMI1QFN/RP,315 | 9340 640 35315 | Volume production | SOT883 (DFN1006-3) | Tape reel smd | RP |
| Package Version | Package Name | Package Description | Reference Codes | Issue Date |
|---|---|---|---|---|
| SOT883 | DFN1006-3 | leadless ultra small plastic package; 3 solder lands | SC-101 (EIAJ); | 2003-04-03 |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| PEMI1QFN/RP | PEMI1QFN/RP,315 | PEMI1QFN/RP | Always Pb-free | 1 | 1 |
| File name | Title | Type | Format | Date |
|---|---|---|---|---|
| PEMIXQFN_PEMI2STD_FAM | Integrated 1-, 2-, 4-, 6- and 8-channel passive filter network with ESD protection | Data sheet | 2011-11-08 | |
| NXP_Mobile_Usage | Intergrated discretes, interface conditioning and interface protection in mobile appliances | Brochure | 2011-03-09 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us