IP4778CZ38
HDMI ESD protection, DDC buffering and hot plug control
The IP4778CZ38 is designed for HDMI receiver host interface protection.
The IP4778CZ38 includes DDC buffering, slew rate acceleration and decoupling, hot plug control, backdrive protection, CEC slew rate control, optional multiplexing of DDC signals, and high-level ESD protection diodes for all HDMI signals.
The DDC lines are buffered using a new buffering concept which decouples the internal capacitive load from the external capacitive load. This allows higher PCB design flexibility for the DDC lines with respect to a maximum load of 50 pF. This buffering also boosts the DDC signals, allowing the use of longer HDMI cables having a higher capacitive load than 700 pF. The CEC slew rate limiter prevents ringing on the CEC line and greatly reduces the number of discrete components needed by the CEC application. HDMI receiver and system GPIO applications are simplified by an internal hot plug driver module and hot plug control.
The DDC, hot plug and CEC lines are backdrive protected to guarantee HDMI interface signals are not pulled down if the system is powered down or enters Standby mode.
All TMDS intra-pairs are protected by a special diode configuration offering a low line capacitance of 0.7 pF only (to ground) and 0.05 pF between the TMDS pairs. These diodes provide protection to components downstream from ESD voltages of up to ±8 kV contact in accordance with the IEC 61000-4-2, level 4 standard.
| Type number | Package | Package name | Nr of protected lines | Cd [typ] (pF) | VESD IEC61000-4-2 (kV) | Application | Size (mm) | Buffer | Level shifter |
|---|---|---|---|---|---|---|---|---|---|
| IP4778CZ38 | SOT510-1 (TSSOP38) | TSSOP38 | 12 | 0.7 | 8 | HDMI receiver signal conditioning | 9.7 x 4.4 x 1.1 | y | y |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| IP4778CZ38 | IP4778CZ38,118 | 9340 611 16118 | Volume production | SOT510-1 (TSSOP38) | Reel Pack, SMD, 13" | Standard Marking |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| IP4778CZ38/V | IP4778CZ38/V,118 | 9340 615 86118 | Discontinued Replacement product | SOT510-1 (TSSOP38) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| IP4778CZ38/V | 934061586118 | 30-Jun-12 | 31-Dec-12 | DN 201112005DN | Version Withdrawal | Multiple Source. Standard End of Life. No Replacement Part. |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| IP4778CZ38 | IP4778CZ38,118 | IP4778CZ38 | Always Pb-free | 1 | 1 |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| IP4778CZ38/V | IP4778CZ38/V,118 | IP4778CZ38/V | Always Pb-free | 1 | 1 |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| IP4778CZ38/V | 934061586118 | 30-Jun-12 | 31-Dec-12 | DN 201112005DN | Version Withdrawal | Multiple Source. Standard End of Life. No Replacement Part. |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | HDMI ESD protection, DDC buffering and hot plug control (v.3.0) | 2011-04-05 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us