IP4281CZ10
ESD-Protection for High-Speed Interfaces
The IP4281CZ10 is designed for HDMI interface protection. The device includes high-level ElectroStatic Discharge (ESD) protection diodes for the TMDS signal lines.
All TMDS intra-pairs are protected by a special diode configuration offering a low line capacitance of only 0.7 pF. These diodes provide protection to downstream components from ESD voltages up to +-8 kV contact according to IEC 61000-4-2, level 4.
The IP4281CZ10 is designed for HDMI receiver and transmitter port protection:
All type numbers in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| IP4281CZ10 | IP4281CZ10,115 | 9340 622 83115 | Discontinued Replacement product | SOT1059-1 (XSON10U) | Reel Pack, SMD | Standard Marking |
| IP4281CZ10/2 | IP4281CZ10/2,115 | 9340 635 86115 | Discontinued Replacement product | SOT1059-1 (XSON10U) | Reel Pack, SMD | Standard Marking |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| IP4281CZ10 | 934062283115 | 30-Jun-12 | 31-Dec-12 | IP4283CZ10-TBR | DN 201112005DN | Full Withdrawal | Multiple Source. Standard End of Life. QFN, Same Footprint, Better Clamping. |
| IP4281CZ10/2 | 934063586115 | 30-Jun-12 | 31-Dec-12 | IP4283CZ10-TBR | DN 201112005DN | Full Withdrawal | Multiple Source. Standard End of Life. QFN, Same Footprint, Better Clamping. |
All type numbers in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| IP4281CZ10 | IP4281CZ10,115 | IP4281CZ10 | Always Pb-free | 1 | 1 | ||||
| IP4281CZ10/2 | IP4281CZ10/2,115 | IP4281CZ10/2 | Always Pb-free |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| IP4281CZ10 | 934062283115 | 30-Jun-12 | 31-Dec-12 | IP4283CZ10-TBR | DN 201112005DN | Full Withdrawal | Multiple Source. Standard End of Life. QFN, Same Footprint, Better Clamping. |
| IP4281CZ10/2 | 934063586115 | 30-Jun-12 | 31-Dec-12 | IP4283CZ10-TBR | DN 201112005DN | Full Withdrawal | Multiple Source. Standard End of Life. QFN, Same Footprint, Better Clamping. |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | ESD-Protection for High-Speed Interfaces (v.1.0) | 2008-09-25 |
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us