PESD5V0S2BT
Low capacitance bidirectional double ESD protection diode
Low capacitance bidirectional double ElectroStatic Discharge (ESD) protection diode in a small SOT23 (TO-236AB) Surface-Mounted Device (SMD) plastic package designed to protect two data lines from the damage caused by ESD and other transients.
| Type number | Package | Nr of protected lines | Configuration | Cd [typ] (pF) | Cd [max] (pF) | VRWM (V) | VESD IEC61000-4-2 (kV) | IRM [max] (µA) | Size (mm) |
|---|---|---|---|---|---|---|---|---|---|
| PESD5V0S2BT | SOT23 (TO-236AB) | 2 | Bidirectional | 35 | 45 | 5 | 30 | 0.1 | 2.9 x 1.3 x 1.0 |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| PESD5V0S2BT | PESD5V0S2BT,215 | 9340 580 07215 | Volume production | SOT23 (TO-236AB) | Tape reel smd | %G5 |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| PESD5V0S2BT/DG | PESD5V0S2BT/DG,215 | 9340 618 64215 | Discontinued Replacement product | SOT23 (TO-236AB) | Tape reel smd | G9% |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| PESD5V0S2BT/DG | 934061864215 | 30-Jun-12 | 31-Dec-12 | PESD5V0S2BT | DN 201112005DN | Version Withdrawal | Multiple Source. Standard End of Life. |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| PESD5V0S2BT | PESD5V0S2BT,215 | PESD5V0S2BT | Always Pb-free | 0.67 | 1.487221025E9 | 1 | NA |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| PESD5V0S2BT/DG | PESD5V0S2BT/DG,215 | PESD5V0S2BT/DG | Always Pb-free | NA | NA |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| PESD5V0S2BT/DG | 934061864215 | 30-Jun-12 | 31-Dec-12 | PESD5V0S2BT | DN 201112005DN | Version Withdrawal | Multiple Source. Standard End of Life. |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | Low capacitance bidirectional double ESD protection diode (v.3.0) | 2009-02-12 | |
| SPICE model | prm | PESD5V0S2BT SPICE model (v.1.0) | 2012-05-03 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us