IP4359CX4

Dual channel low capacitance high performance ESD protection


Quick ordering

DistributorIn Stock
OR:  

The IP4359CX4 is a dual channel low capacitance ElectroStatic Discharge (ESD) protection device, providing protection to downstream components from ESD voltages as high as ±15 kV contact discharge and > ±15 kV air discharge according the IEC 61000-4-2 model, far exceeding standard level 4.

The device is optimized for protection of high speed interfaces such as Universal Serial Bus (USB) 2.0, High Definition Multimedia Interface (HDMI), Digital Visual Interface (DVI) and other interfaces requiring very low capacitance ESD protection.

The device is available in two different heights. 0.61 mm and reduced maximum height of 0.5 mm. Both versions contain identical circuits and show an identical electrical performance. Both ESD protection channels share common ground connections, but are electrically separated, thereby preventing current back drive into the adjacent channel. IP4359CX4 is fabricated using monolithic silicon technology in a single Wafer-Level Chip-Scale Package (WLCSP). These features make the IP4359CX4 ideal for use in applications requiring component miniaturization such as mobile phone handsets and other portable electronic devices.

Features and benefits

  • Pb-free, RoHS compliant and free of halogen and antimony (Dark Green compliant)
  • 2 ultra low input capacity rail-to-rail ESD protection diodes with C(I/O-GND) = 1.3 pF
  • Rdyn = 0.45 Ω
  • Integrated ESD protection withstanding ±15 kV contact discharge and > ±15 kV air discharge, far exceeding IEC 61000-4-2 level 4
  • Standard height version (0.61 mm) available as IP4359CX4/LF
  • Reduced height version (maximum height of 0.5 mm) available as IP4359CX4/LF-H500
  • 2 × 2 solder ball WLCSP with 0.4 mm pitch

Applications

  • High-speed interface ESD protection such as USB 2.0, HDMI, DVI etc.
  • Interfaces with special requirements on low capacitive ESD protection
  • Interfaces requiring separation of the positive clamping voltage/current path
All information on this product information page is subject to the subsequent disclaimers:

Parametrics of this product

Type numberPackageNr of protected linesConfigurationCd [typ] (pF)Cd [max] (pF)VRWM (V)VESD IEC61000-4-2 (kV)IRM [max] (µA)Size (mm)Nr of protected linesConfigurationCd [typ] (pF)Cd [max] (pF)VRWM (V)VESD IEC61000-4-2 (kV)IRM [max] (µA)Size (mm)Nr of protected linesConfigurationCd [typ] (pF)Cd [max] (pF)VRWM (V)VESD IEC61000-4-2 (kV)IRM [max] (µA)Size (mm)
IP4359CX4OL-IP4359CX4
(WLCSP)
2Rail-to-Rail1.31.55.5150.10.76 x 0.76 x 0.612Rail-to-Rail1.31.55.5150.10.76 x 0.76 x 0.612Rail-to-Rail1.31.55.5150.10.76 x 0.76 x 0.61

Package

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarking
IP4359CX4/LFIP4359CX4/LF,1359340 600 57135Volume productionOL-IP4359CX4
(WLCSP)
Reel Pack, SMD, LargeStandard Marking
IP4359CX4/LF-H500IP4359CX4/LF-H5009340 639 19315Volume productionOL-IP4359CX4
(WLCSP)
Reel Pack, SMD, Pitch 2mmStandard Marking

The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarking
IP4359CX4/LF-H500IP4359CX4/LF-H500,9340 639 19135Withdrawn
Replacement product
OL-IP4359CX4
(WLCSP)
Reel Pack, SMD, LargeStandard Marking

Outline drawing

Package VersionPackage NamePackage DescriptionReference CodesIssue Date
OL-IP4359CX4WLCSPWafer level chip-size package; 4 bumps; 0.76 x 0.76 x 0.66 mm2011-06-06

Discontinuation information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
IP4359CX4/LF-H500934063919135DN

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree conversion dateRHFIFR (FIT)MTBF (hours)MSLMSL LF
IP4359CX4/LFIP4359CX4/LF,135Not availableAlways Pb-free11
IP4359CX4/LF-H500IP4359CX4/LF-H500Not availableAlways Pb-free11

The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree conversion dateRHFIFR (FIT)MTBF (hours)MSLMSL LF
IP4359CX4/LF-H500IP4359CX4/LF-H500,Not availableAlways Pb-free11
Quality and reliability disclaimer

Quality and reliability disclaimer

Important Legal Notice on the product/generic quality information, No Warranty

NXP Semiconductors is providing this data for your convenience only. Please note however that NO WARRANTY, REPRESENTATION, GUARANTEE OR LEGALLY BINDING PRODUCT DESCRIPTION is provided by publishing this informational data, nor does NXP Semiconductors acknowledge or accept any liability related thereto. The documentation and data on NXP Semiconductors products can be found in the data sheets as officially published by NXP Semiconductors. For all purchase of products from NXP Semiconductors the NXP Semiconductors' General Terms and Conditions of Commercial Sale will apply.

NXP SEMICONDUCTORS PROVIDES THE DATA HEREUNDER “AS IS” WITHOUT WARRANTY WHATSOEVER. NXP SEMICONDUCTORS DOES NOT WARRANT OR REPRESENT THAT ANY DATA PROVIDED ON THIS WEBSITE IS CORRECT OR FIT FOR A PARTICULAR PURPOSE WHATSOEVER. IT IS PROVIDED WITHOUT ANY WARRANTY WHATSOEVER, WHETHER EXPRESS, IMPLIED OR OTHERWISE, REGARDING ITS ACCURACY, COMPLETENESS NONINFRINGEMENT OF INTELLECTUAL PROPERTY OR OTHERWISE AND MAY BE CHANGED, MODIFIED OR DELETED BY NXP SEMICONDUCTORS AT ANY TIME.

Any use of the data provided hereunder is at your own risk.

IN NO EVENT SHALL NXP SEMICONDUCTORS, BE LIABLE FOR ANY DIRECT, SPECIAL, INDIRECT, CONSEQUENTIAL, PUNITIVE, OR INCIDENTAL DAMAGES (INCLUDING WITHOUT LIMITATION DAMAGES FOR LOSS OF BUSINESS, BUSINESS INTERRUPTION, LOSS OF USE, LOSS OF DATA OR INFORMATION, AND THE LIKE) ARISING OUT OF THE USE OF THE DATA, WHETHER OR NOT BASED ON TORT (INCLUDING NEGLIGENCE), STRICT LIABILITY, BREACH OF CONTRACT, BREACH OF WARRANTY OR ANY OTHER THEORY, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGES. NOTWITHSTANDING ANY DAMAGES THAT YOU MIGHT INCUR FOR ANY REASON WHATSOEVER (INCLUDING, WITHOUT LIMITATION, ALL DAMAGES REFERENCED ABOVE AND ALL GENERAL DAMAGES), THE ENTIRE LIABILITY OF NXP SEMICONDUCTORS, AND YOUR EXCLUSIVE REMEDY FOR ALL OF THE FOREGOING SHALL BE LIMITED TO ACTUAL DAMAGES INCURRED BY YOU BASED ON REASONABLE RELIANCE UP TO ONE DOLLARS (US$1.00). THE FOREGOING LIMITATIONS, EXCLUSIONS AND DISCLAIMERS SHALL APPLY TO THE MAXIMUM EXTENT PERMITTED BY APPLICABLE LAW, EVEN IF ANY REMEDY FAILS OF ITS ESSENTIAL PURPOSE.

Your use of this data, and all consequences of such use, is solely your responsibility. You must perform sufficient engineering and additional qualification testing in order to properly evaluate your application and determine whether a candidate NXP Semiconductors device is suitable for use in that application.

NXP Semiconductors' products are specifically designed and manufactured to be used within the electrical, thermal, mechanical and other parameters set forth in NXP Semiconductors' data sheets. Quality and reliability data provided by NXP Semiconductors, such as MTBF, MSL and FIT, is intended to be a non-binding estimate of product performance based upon diffusion process, history only. It does not imply that any performance levels reflected in such data can be met if the product is operated outside the conditions expressly stated in the latest published data sheet for a device or in your application.

The RoHS data provided hereunder is preliminary and non binding for NXP Semiconductors. NXP Semiconductors does not accept any liability related to this data.

NXP Semiconductors products are not designed, authorized or warranted to be suitable for use in medical, military, aircraft, space or life support equipment, nor in applications where failure or malfunction of an NXP Semiconductors product can reasonably be expected to result in personal injury, death or severe property or environmental damage nor for any other use that is not explicitly agreed between the parties. NXP Semiconductors accepts no liability for inclusion and/or use of NXP Semiconductors products in such equipment or applications and therefore such inclusion and/or use is at the customer's own risk.

Any use of NXP Semiconductors' products beyond the scope defined in the current NXP Semiconductors' data sheet voids all warranty responsibility of NXP Semiconductors with respect to such devices, and also voids all responsibility of NXP Semiconductors with respect to any applications assistance, product design, software performance or services of any kind that were or may have been performed in connection with the sale of any such devices.

Further, resale of NXP Semiconductors' products or services with statements different from or beyond the parameters stated by NXP Semiconductors for that product in official NXP Semiconductors data sheets, or without the warnings or instructions provided by NXP Semiconductors, voids all express and any implied warranties for the associated NXP Semiconductors product or service, and is an unfair and deceptive business practice.

Discontinuation information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
IP4359CX4/LF-H500934063919135DN

Documentation for this product

File nameTitleTypeFormatDate
IP4359CX4Dual channel low capacitance high performance ESD protectionData sheetpdf2010-08-06
AN10910Protecting charger interfaces and typical battery charging topologies with external bypass transistorsApplication notepdf2011-07-01
NXP_Mobile_UsageIntergrated discretes, interface conditioning and interface protection in mobile appliancesBrochurepdf2011-03-09
R_10001Guideline for the laser marking layout of WLCSP devicesHandling precautionspdf2010-02-10

Ordering & availability

Type numberOrdering code (12NC)Orderable part numberRegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
IP4359CX4/LF9340 600 57135IP4359CX4/LF,135ASIAWPI13,500450005/17/2013Buy online 
   NAFUTURE ELECTRONICS9,0005/16/2013Buy online 
   EUFUTURE ELECTRONICS UK9,0005/16/2013Buy online 
   ASIAFUTURE ELECTRONICS- ASIA9,0005/16/2013Buy online 
   JAPANCHIP ONE STOP4,50005/17/2013Buy online 
   NADIGI-KEY CORPORATION2,0235/17/2013Buy online 
   JAPANCHIP ONE STOP5005/17/2013Buy online 
IP4359CX4/LF-H5009340 639 19315IP4359CX4/LF-H500       

Sample

Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.

Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:

How to search?

Restricted Document

You are accessing a password protected document.
Please choose an option below

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this restricted document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Print password request form:

Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.

Request secure documentation

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this secure document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Datasheet confidential

Fill in your details and you will be contacted

First name*

Last name*

Company*

Country*

Telephone number*

E-mail*

* required.

Your e-mail address will only be used to send the datasheet and will not be used for any other purposes.

No full datasheet available

Fill in your details to receive notification when the datasheet becomes available

First name*

Last name*

Company*

E-mail*

* required.

Your email address will only be used to send the datasheet and will not be used for any other purposes.