NXP Semiconductors


Select site:

English

Immobilizers

Parametric Search
Immobilizers

Immobilization

NXP's transponders meet the security and performance requirements of modern vehicle immobilizer applications. Excellent device sensitivity (large distance) and short authentication time ensure easy application and outstanding system performance.

Products

The following transponders have been specifically designed for car immobilizers where (re)programming of the identification code or storage of additional data is required.


The PCF7936 (HITAG 2) is a programmable security transponder employing mutual authentication with encrypted data transmission. It is ideally suited for vehicle immobilizer applications which require encrypted data transmission between the basestation and transponder.


The PCF7931AS (read only) and PCF7930AS (read/write) are immobilizer transponder sticks which transmit data bi-directionally, in half duplex mode, between basestation and the transponder.


The PCF7935 (SECT) is a programmable security transponder employing challenge/response authentication and is ideally suited for vehicle immobilizer applications, where encrypted data transmission between basestation and transponder is required.

Product overview

Type number PCF7930AS PCF7931AS PCF7935AS PCF7936AS
Data periodically read out in read only mode
Yes
Yes
Yes
Yes
Non volatile user memory
768 bit
-
768 bit
128 bit
Operating frequency
125 kHz
125 kHz
125 kHz
125 kHz
Programmable read only operation
Yes
Yes
Yes
Yes
Programmable security transponder
-
-
Yes
Yes
64/32 bit mutual authentication
-
-
-
Yes
48/48 bit challenge/
response authentication
-
-
Yes
-
32 bit unique device identification number
Yes
Yes
Yes
Yes
Secret key
-
-
128 bit
48 bit
Fast authentication
-
-
-
39 ms
EEPROM read/write protection capabilities
Yes
Yes
Yes
Yes
Read only modes for downwards compatibility
Yes
Yes
Yes
Yes
Data retention
20 years
20 years
20 years
20 years
Extended temperature range
- 40 to
+85 °C
- 40 to
+85 °C
- 40 to
+85 °C
- 40 to
+85 °C
Leadless stick plastic package
SOT385
SOT385
SOT385
SOT385

To download technical documentation click here