NXP Semiconductors


Select site:

English

HiPerSmart 32-bit smart card ICs

Selection guide
HiPerSmart 32-bit smart card ICs

Open the door to next generation enhanced smart cards with our 32-bit HiPerSmart platform. It combines our 0.18 µm CMOS process with the SmartMIPS core from MIPS Technology Inc., optimized for chip card applications.


Powerful and flexible, HiPerSmart offers a wide range of memory configurations and security features, and can be designed into any contact chip card as well as other identification devices according to ISO/IEC 7816-3.


Applications

HiPerSmart is suited to any high performance application requiring large memory and high security, and specifically third generation (3G) wireless communications. It is particularly suited for leading-edge UICC cards, which include USIM and RUIM applications.


Customer Benefits

HiPerSmart enables our customers to design reliable, cost-efficient and secure 32-bit products for leading-edge, high volume applications. The Flash memory allows fast prototyping and application flexibility, which also ensures fast-ramp-up for high volume production.