A proven technology, ICODE is the preferred choice for high volume logistics involving many millions of items per year. Our ICODE ICs offer you a low-cost, re-programmable and disposable solution for source tagging, automatic data capture, theft protection and data storage on a product or its packaging.
ICODE UID OTP is a dedicated solution for item-level RFID tracking in pharmaceutical supply chains. It provides the ideal solution for pharmaceutical companies who need to meet increasing requirements to prove a drug is genuine and counter the growing trade in counterfeit and fake medicines.
It features a one-time programmable (OTP) user memory, which locks the data on the tag after programming. It also offers a destroy command which can be used to disable the tags when customers pick up their prescription from the pharmacy, ensuring their privacy.
The ICODE SLI-S family offers enhanced security that can be tailored to meet your needs. Access can be limited to sections of the on-chip memory or can allow read-only access with only authorized parties able to modify the stored data. Similarly, password protection safeguards the EAS anti-theft functionality. Fully compliant with ISO 15693, ISO 18000 and EPC protocol standards, as well as the widespread ICODE SLI and ICODE EPC infrastructure, it is well supported and easily integrated into existing projects.
Smart label and tag ICs linecard (45kB)
Request-Form for Passwords for Confidential ICODE Documents (18kB)
SL1 ICS30 01, ICODE1 Label IC, Chip Specification (368kB)
SL1 ICS30 01, Bumped ICODE1 Label IC (IC with Bumps),Chip Specification (375kB)
SL1 ICS31 01; ICODE1 Label IC(97pF) Chip Specification (366kB)
SL1 ICS31 01; ICODE1 Label IC(97pF); (IC with Bumps) Chip Specification (377kB)
ICODE1 Label ICs, Protocol Air Interface, Datasheet (370kB)
Addendum, SL1 MOA2 S30, Contactless Chip Card Module Specification (32kB)
SL2 ICS10; ICODE EPC Smart Label IC; Functional Specifictaion (550kB)
SL2 ICS10; ICODE EPC Smart Label IC; Bumped Wafer Specification (203kB)
SL2 ICS11; ICODE UID Smart Label IC; Functional Specification (582kB)
Addendum, SL2 ICS 11; ICODE UID Smart Label IC; Bumped Wafer Specification (197kB)
NXP ICODE UID-OTP smart label IC SL2 ICS12 (521kB)
Short Form Specification; ICODE SLI; SL2 ICS20 Smart Label ISO IC (71kB)
ICODE SLI; Smart Label IC; SL2 ICS20 Functional Specification (79kB)
Addendum, SL2 FCS20 I-CONNECT SLI Flip Chip Package Specification (29kB)
Addendum, SL2 ICS20, ICODE SLI Label IC, Bumped Wafer Specification (41kB)
ICODE1 System Design Guide (488kB)
ICODE Design of Read/Write Antennas, Application Note (555kB)
ICODE1; Guidelines on the use of ICODE1 label ICs concerning the different input capacitances, Application Note (41kB)
Temperature Management; Inlet design, Application Note (108kB)
ICODE 1 Label IC, Coil Design Guide, Application Note (164kB)
Delivery Type Specification; General Specification for 6 inch Wafer (406kB)
Delivery Type Specification; General Specification for 8 inch Wafer (279kB)
Contactless Chip Card Module, Product Specification (407kB)
Delivery Type Specification; FCP2 Flip Chip Package Specification (1,280kB)
Processing of Flip Chip Package (147kB)
General Specification for Packages in super 35mm reel Format; Data Sheet (369kB)