NXP Semiconductors


Select site:

English
HITAG

HITAG™ Transponder ICs operate at a frequency range of 100 to 150kHz and offer the advantage of being robust in harsh environments (e.g. metal or moisture within the antenna field). This ensures safe data transmission, unaffected by electronic interference.


The HITAG 1 IC has a very sophisticated anticollision feature that allows the simultaneous operation of several tags in the reader field. The extremely low power EEPROM design allows read and write at the same long operating distances. HITAG 2 ICs feature a multimode capability which allows operation with different readers and baud rates, and which supports various protocols, allowing use in a variety of applications.


Following the worldwide demand for data safety, almost all HITAG ICs use a main stream encryption feature. Additional measures, such as cyclic redundancy checks and parity checks ensure a very high degree of data integrity, making HITAG a reliable system.


The latest addition to NXP established HITAG family is the revolutionary HITAG S IC Family. Targeted at the high volume livestock tracking and food safety market, it features an innovative ultra low power design specifically designed to provide for the longer reading ranges required in this application area.


Applications

  • Logistics
  • Live Stock Tracking
  • Asset tracking
  • Gas cylinder ID
  • Casino - gambling
  • Industrial automation

Products

The HITAG product family:

HITAG PortfolioHITAG 1HITAG 2HITAG S256
HITAG S2048
HITAG μHITAG μ Advanced
HITAG μ Advanced+
HITAG RO
UID32 bit32 bit32 bit48 bit48 bit-
Total Memory2048 bit256 bit256 bit
2048 bit
128 bit (User Memory)512 bit (User Memory)
1760 bit (User Memory)
64 bit
Anticollisionyesnoyesnoyes-
Standard-ISO11784/85ISO11784/85ISO11784/85ISO11784/85-
Command SetHITAG 1HITAG 2HITAG 1+HITAG μHITAG μ advancedTTF
Delivery Optionssawn wafer
MOA2
sawn wafer
MOA2
SOT385-1
sawn wafer Au-bumped
FCP2
HVSON2
MOA2
sawn wafer Au-bumped
FCP2
HVSON2
SOT-1122
sawn wafer Au-bumped
FCP2
HVSON2
SOT-1122
sawn wafer Au-bumped

Overview of technical HITAG documents

Some HITAG documents available upon request only, please fill in the HITAG Document Request Form Download PDF File and return it completed and signed to the contact indicated on the form.

Download PDF File Indicates the document is public and available for download.

GeneralDocument status
Download PDF File HITAG Document Request FormDownload PDF File
Product: HITAG µDocument status
Product: HITAG µ: HITAG µ Transponder IC, Product datasheetOn request
Product: HITAG SDocument status
HITAG S; HTS FC H56/HTS FC H48, Flip Chip Package SpecificationOn request
HITAG S; HTS H56 01 ETK/HTS H48 01 ETK, HVSON2 Package SpecificationOn request
HITAG S; HTS IC H56/HTS IC H48 Transponder IC, Bumped Sawn Wafer on UV Tape SpecificationOn request
HITAG S; HTS IC H56/HTS IC H48 Transponder IC, Megabumped Sawn Wafer on UV Tape SpecificationOn request
Product: HITAG 2Document status
HITAG 2; HT 2 transponder family - Communication protocol, reader vs. HITAG 2 transponder On request
HITAG 2; HT2DC20S20 transponder ICOn request
HITAG 2; HT2ICS2002 Wafer specificationOn request
HITAG 2; HT2MOA2S20 Contactless chip card module specificationOn request
Product: HITAG 1Document status
HITAG 1; HT 1 transponder family - Communication protocol, reader vs. HITAG 1 transponderOn request
HITAG 1; HT1ICS3002 Wafer specificationOn request

General Information