NXP Semiconductors


Select site:

English
MIFARE
Contactless smart card reader ICs
MIFARE Classic
MIFARE DESFire
MIFARE Ultralight

Latest products

MF3ICD8101

MIFARE DESFire contactless multi-application IC

Datasheet (105Kb)

NXP has produced two application notes on end-to-end system security risk considerations for implementing contactless cards as well as a FAQ on the security of MIFARE Classic.

Read more...

Fully compliant with ISO 14443A, MIFARE is the leading industry standard for contactless and dual interface smart card schemes, with an immense worldwide installed base.


The platform offers a full range of compatible contactless smart card and reader ICs, as well as dual interface ICs that provide a link between the contactless and contact card markets.




Products

The MIFARE Interface Platform currently consists of six product families:


MIFARE Classic covers hardwired ICs using the MIFARE communication protocol, such as the MIFARE Standard 1k and the new MIFARE Standard 4K.


MIFARE Ultralight is ideal for low-cost, high-volume limited-use tickets for public transport, event ticketing and many other application areas. It provides the perfect replacement for today's magnetic-stripe tickets.


MIFARE DESFire EV1 is the first contactless IC on the market to support the Advanced Encryption Standard (AES) as well as common cryptography methods such as DES and 3DES. NXP's MIFARE DESFire EV1 smart cards and MIFARE DESFire EV1 SAMs in readers are ideal for public transportation, event ticketing, identity, e-government, city loyalty and e-purse schemes.


MIFARE Reader Components include reader ICs, reader modules and evaluation kits conforming to a range of 13.56 MHz contactless standards such as ISO 14443A & B and ISO 15693.


Applications

The key application for the MIFARE Interface Platform is electronic ticketing in public transport. Travelers just wave their card over a reader at the turnstiles or entry, benefiting from improved convenience and speed in the ticketing process. MIFARE products are set to be the key to individual mobility in the future, supporting multiple applications including road tolling, airline tickets, access control and many more.


Customer Benefits

  • MIFARE is the leading industry standard for contactless smart card transactions
  • Worldwide largest installed base
    - more than 10 million MIFARE reader core components sold
    - more than 1 billion contactless and dual interface ICs sold
  • Fully compliant to ISO 14443A
  • Future-proof evolution path and roadmap
    - standard interface ensures that today's infrastructure can easily be upgraded for future card ICs
  • Consistent product portfolio and multiple sourcing at all levels of the value chain

An open platform

MIFARE is an open platform, available to any company willing to develop, market and sell MIFARE-compatible products under conditions of common industry practice. Companies supporting MIFARE throughout the full value chain of the various applications (service providers, system integrators, card and reader manufacturers, software companies) can make use of extensive support services:

  • MIFARE compatibility certification by the independent MIFARE Certification Institute (MCI) Test-house Arsenal, which ensures that certified cards and readers from any supplier work together properly.
  • mifare.net - a forum to drive and support the development of the MIFARE interface platform for all companies and institutions involved in MIFARE. The website contains all you need to know about the advantages of MIFARE, plus information about security and standardization. There is also a global overview of where MIFARE is being successfully used around the world.

Success stories

visit these pages for a complete list of success stories and articles.


Related links

Indicates a confidential document.
You need to download and fill in the Password Request Form.


Download PDF File Contactless Mifare smart card reader ICs linecard (40 kB)
Please also download the Password Request Form ! Download PDF File MIFARE request form for confidential documents (106kB)
Download PDF File MIFARE, Explanation of Document and ADDENDUM Structure (72kB)


Application notes


Download PDF File AN MAD Mifare application directory (763kB)
Download PDF File MIFARE Application Directory (MAD); list of registered applications (237kB)
Please also download the Password Request Form ! Download PDF File MIFARE (Card) Coil Design Guide (321kB)
Please also download the Password Request Form ! Download PDF File Temperature Management; Inlet Design (108kB)
Please also download the Password Request Form ! Download PDF File MIFARE Desfire Features and Hints (156kB)
Please also download the Password Request Form ! Download PDF File General Specification for 8" Wafer on UV-tape (332kB)
Download PDF File Handling and processing of sawn wafers on UV dicing tape (26kB)
Download PDF File Application Note; AN02105: Secure Access to MIFARE Memory on Dual Interface Smart Card ICs (223kB)
Download PDF File MIFARE Interface Platform Type Identification Procedure (817kB)


Delivery types


Please also download the Password Request Form ! Download PDF File General Specification for 6" Wafer (406kB)
Please also download the Password Request Form ! Download PDF File General Specification for 8" Wafer (279kB)
Please also download the Password Request Form ! Download PDF File FCP2 Flip Chip Package Specification (1,280kB)
Please also download the Password Request Form ! Download PDF File Processing of Flip Chip Package (147kB)
Please also download the Password Request Form ! Download PDF File General Specification for Packages in super 35mm reel Format; Data Sheet (369kB)
Please also download the Password Request Form ! Download PDF File Data Sheet; Contactless Chip Card Module Specification MOA4 (286kB)
Please also download the Password Request Form ! Download PDF File General specification for 8" wafer on UV-tape with electronic fail die marking (262kB)